Universal Series Coaxial Sub-Panel with TNC CouplersUniversal Series Coaxial Sub-Panel with TNC CouplersL-com offers USP coax sub panels USP2T for coaxial rack and panel connectivity in cable management, LAN infrastructure, MDF/IDF applications, and network consolidation environments. Built for 50 ohm coaxial RF use with 2 ports featuring feed-through coupler construction, these universal coax sub panels include TNC female interfaces on both sides with straight configuration and threaded coupling style. Available in grounded and isolated versions constructed from steel with powder coat finish, these modular rack panels simplify coaxial connectivity and panel configuration with bulkhead mount style. For comprehensive coaxial sub-panel solutions beyond TNC configurations, explore our Coaxial Sub Panels | BNC Coupler | N Coupler | TNC Coupler category, featuring universal series coax sub-panels with BNC and Type N couplers for rack-mount cable management and LAN infrastructure applications. Related Categories:
FAQsWhat are USP coax sub-panels used for in network infrastructure?L-com offers USP coax sub panels USP2T for coaxial rack and panel connectivity in cable management, LAN infrastructure, MDF/IDF applications, and network consolidation environments. These universal coax sub panels support modular rack and panel systems simplifying coaxial connectivity and panel configuration. Typical uses include cable management, MDF/IDF installations, network consolidation, and structured infrastructure setups requiring TNC female feed-through connections and modular panel configuration. What impedance do TNC coax rack sub panels support?TNC coax rack sub panels are built for 50 ohm coaxial RF use supporting standard RF and coaxial applications in LAN infrastructure and network consolidation environments. The 50 ohm impedance matches standard coaxial equipment and connectors used in cable management and MDF/IDF installations. Impedance matching ensures reliable RF performance in rack-based coax cable organization and RF patching applications. What coupler construction do Universal sub-panels in TNC coupler feature?Universal sub-panels include 2 ports with feed-through coupler construction featuring TNC female interfaces on both sides with straight configuration and threaded coupling style. The feed-through design enables cable routing through panel supporting organized cable management in rack systems. Threaded coupling provides secure TNC connections for reliable RF performance in modular rack configurations. What grounding options are available for TNC coax sub panels?TNC coax rack sub panels are available in grounded and isolated versions supporting different electrical requirements in LAN infrastructure and network consolidation environments. Grounded versions provide common reference path for shielding in cable management applications while isolated versions support systems requiring electrical isolation. Grounding options enable flexible deployment in MDF/IDF and structured infrastructure setups. What construction materials ensure USP coax sub panel durability?Universal coax sub-panels feature steel panel construction with powder coat finish providing durability and corrosion resistance in rack-mount environments and cable management applications. Steel construction supports mechanical strength in modular rack systems while powder coat protects against environmental exposure. Durable construction ensures reliable long-term performance in LAN infrastructure and MDF/IDF installations. What are the physical dimensions of Universal sub-panels with TNC coupler?Universal sub-panels with TNC coupler measure 3.23 inches long, 2.68 inches wide, and 1.29 inches or 1.28 inches high depending on version with thickness of 0.060 inches supporting standard rack configurations. The compact dimensions fit modular rack panel systems enabling integration with patch panels and cable management solutions. Physical specifications accommodate standard 19-inch rack mounting in network consolidation and MDF/IDF environments. What mounting style do Universal sub-panels with TNC coupler use?Universal sub-panels with TNC coupler use bulkhead mount style with four included 6-32 screws for installation in universal rack panel systems. Bulkhead mounting enables secure attachment to panel frames in modular rack configurations. Four included screws support quick installation in cable management, LAN infrastructure, and network consolidation applications. Need assistance selecting the right USP2T sub-panels or TNC coax rack sub panels for your LAN infrastructure, MDF/IDF, or cable management installation? Our engineering team provides expert technical guidance on grounded vs. isolated configurations, feed-through requirements, panel mounting specifications, and rack integration considerations for your specific network consolidation, cable management, or structured infrastructure application requirements. Contact Sales: Sales@L-com.com L-com offers TNC coax sub panels, USP2T coaxial sub panels, 2-port TNC feed-through panels, universal coax sub-panels, and rack-mount coax feed-through panels for users configuring or expanding custom rack panel systems. |
|