L-com

Universal Sub-Panel Black, with Binding Post Pair, Red/Black

  • Picture of Universal Sub-Panel Black, with Binding Post Pair, Red/Black
Picture of Universal Sub-Panel Black, with Binding Post Pair, Red/Black
SKU USP-BPRB
  Available for backorder
Quantity Price
1 - 24 $25.59
25 - 49 $24.31
50 - 99 $23.03
100 + Call Us
Price $25.59

All Prices are in US Dollars and do not include duties



Design and build your own custom rack panel using simple pre-fabricated sub-panels. L-com's Universal Sub-Panel system offers you an easy way to configure a customized rack panel with various connectors. This steel sub-panel features a Binding post with standard ¾ inch spacing and comes in a black finish. Supplied with four 6-32 screws for quick installation into L-com's universal frame UPR35-6B. Pick and choose the connections you need. Same day shipping on most items; Order online today!

Features
  • Universal sub-panel with a Binding post with standard ¾ inch spacing
  • Steel panel provides durability
  • A Binding post is an easy connection method for test applications
  • Supplied with four 6-32 screws for quick installation
  • Same day shipping on most items; Order online today!

Application
  • Test
  • R&D

Product Compliance

Product Compliance

REACH status
Not Available
RoHS status
Not Available
TSCA status
Not Available
PFAS status
Not Available

For any of the above statuses that are not available, we may be able to obtain the data by contacting various compliance specialists within our supply chain. You may ask our Compliance Department if that information can be obtained by clicking the contact us button below.