L-com

Universal Sub-Panel, One N Type Feed-Thru Bulkhead Coupler

  • Picture of Universal Sub-Panel, One N Type Feed-Thru Bulkhead Coupler
  • Picture of Universal Sub-Panel, One N Type Feed-Thru Bulkhead Coupler
Picture of Universal Sub-Panel, One N Type Feed-Thru Bulkhead Coupler
SKU USP1NB
  Available for backorder
Quantity Price
1 - 24 $27.79
25 - 49 $26.40
50 - 99 $25.01
100 + Call Us
Price $27.79

All Prices are in US Dollars and do not include duties



Design and build your own custom rack panel using simple pre-fabricated sub-panels. L-com's Universal Sub-Panel system offers you an easy way to configure a customized rack panel with various connectors. This steel sub-panel features one Type N coupler and comes in a black finish. Supplied with four 6-32 screws for quick installation into L-com's universal frame. Pick and choose the connections you need. Same day shipping on most items; Order online today!

Features
  • Universal sub-panel with one Type N coupler
  • Steel panel provides durability
  • Supplied with four 6-32 screws for quick installation
  • Same day shipping on most items; Order online today!

Application
  • Cable management
  • LAN infrastructure
  • MDF/IDF applications
  • Network consolidation

Product Compliance

Product Compliance

REACH status
Not Available
RoHS status
Not Available
TSCA status
Not Available
PFAS status
Not Available

For any of the above statuses that are not available, we may be able to obtain the data by contacting various compliance specialists within our supply chain. You may ask our Compliance Department if that information can be obtained by clicking the contact us button below.