L-com

Universal Sub-Panel, Three RCA Couplers- Yellow/Red/White

  • Picture of Universal Sub-Panel, Three RCA Couplers- Yellow/Red/White
  • Picture of Universal Sub-Panel, Three RCA Couplers- Yellow/Red/White
Picture of Universal Sub-Panel, Three RCA Couplers- Yellow/Red/White
SKU USP3RCAB
Available to Ship 11
Quantity Price
1 - 24 $52.99
25 - 49 $50.34
50 - 99 $47.69
100 + Call Us
Price $52.99

All Prices are in US Dollars and do not include duties



This Series features a dual RCA coupler model and two triple RCA coupler versions. Our dual model RCA couplers are white and red to denote the traditional left/right audio set up. The triple port versions feature, green, blue and red for component video and yellow, white and red for composite video and left/right audio. Each panel is supplied with four 6-32 screws for quick installation into L-com's universal frame UPR35-6B. Pick and choose the connections you need. Same day shipping on most items; Order online today!

Features
  • Used to connect RCA cables together for Audio/Video applications
  • Steel panel provides durability
  • Supports audio and video applications
  • Supplied with four 6-32 screws for quick installation
  • Same day shipping on most items; Order online today!

Application
  • Cable management
  • LAN infrastructure
  • MDF/IDF applications
  • Network consolidation

Product Compliance

Product Compliance

REACH status
Not Available
RoHS status
Not Available
TSCA status
Not Available
PFAS status
Not Available

For any of the above statuses that are not available, we may be able to obtain the data by contacting various compliance specialists within our supply chain. You may ask our Compliance Department if that information can be obtained by clicking the contact us button below.