L-com

Universal Sub-Panel, Two ¼" Audio Jacks (Solder Type)

  • Picture of Universal Sub-Panel, Two ¼" Audio Jacks (Solder Type)
Picture of Universal Sub-Panel, Two ¼" Audio Jacks (Solder Type)
SKU USP21-4
  Available for backorder
Quantity Price
1 - 24 $6.79
25 - 49 $6.45
50 - 99 $6.11
100 + Call Us
Price $6.79

All Prices are in US Dollars and do not include duties



These handy ¼" stereo style sub panels are great for connecting instruments and audio gear. There are several versions to choose from including a two port and four port panel. Each panel is supplied with four 6-32 screws for quick installation into L-com's universal frame UPR35-6B. Pick and choose the connections you need. Same day shipping on most items; Order online today!

Features
  • Used to connect 1/4" plugs for audio applications
  • Supplied with four 6-32 screws for quick installation
  • Steel panel design provides durability
  • Same day shipping on most items; Order online today!

Application
  • Cable management
  • LAN infrastructure
  • MDF/IDF applications
  • Network consolidation

Product Compliance

Product Compliance

REACH status
Not Available
RoHS status
Not Available
TSCA status
Not Available
PFAS status
Not Available

For any of the above statuses that are not available, we may be able to obtain the data by contacting various compliance specialists within our supply chain. You may ask our Compliance Department if that information can be obtained by clicking the contact us button below.