- Home /
- Patch Panels/Racks /
- Universal (customizable) Patch Panel /
- USP Blank Sub Panels
Blank Steel Sub-Panels with Cutouts: Voice,Video and Data Apps,Keystone
Blank Steel Sub-Panels with Cutouts: Voice,Video and Data Apps,Keystone
USP blank sub panels constructed from durable steel simplify creation of customized rack panels using pre-fabricated, modular components integrating into compatible L-com universal rack frames providing standardized cutouts supporting wide range of connectors, couplers, and adapters. Finished with black powder coat providing long-term mechanical strength and corrosion resistance, these panels feature precision pre-punched cutouts including D-holes, Double-D holes, D-sub openings, and fiber optic coupler slots enabling flexible system design while maintaining consistent alignment. Supplied with four 6-32 mounting screws for quick secure installation into compatible rack frames.
For comprehensive universal patch panel solutions beyond USP blank sub panels, explore our Universal (customizable) Patch Panel category, featuring blank rack mount panels, kits, fiber optic enclosures, MPO cassettes, and modular sub panels for Cat3/5e/6/6A, fiber optic, USB, audio, video, and coaxial applications.
Related Categories:
FAQs
What are USP blank sub panels used for in rack installations?
USP blank sub panels are commonly used in data centers, LAN aggregation systems, and A/V infrastructure where organized, modular rack connectivity is required. These steel sub-panels integrate into compatible L-com universal rack frames and provide standardized cutouts to support a wide range of connectors, couplers, and adapters. They are suitable for network, fiber optic, and multimedia applications that demand adaptable port configurations, clean cable management, and reliable mechanical mounting within rack-mounted environments.
What cutout types are available in USP blank sub panels?
USP blank sub panels feature precision pre-punched cutouts, including D-holes, Double-D holes, D-sub openings, and fiber optic coupler slots, allowing for flexible system design while maintaining consistent alignment. Multiple configurations are available to accommodate different connector types, port counts, and layout requirements in data centers and LAN aggregation systems. The standardized cutouts support connectors, couplers, and adapters used in network, fiber optic, and multimedia applications.
What construction materials ensure USP blank sub panel durability?
USP blank sub panels are manufactured from durable steel and finished with a black powder coat to provide long-term mechanical strength and corrosion resistance. The steel construction supports reliable mechanical mounting within rack-mounted environments in data centers and A/V infrastructure installations. Black powder coat finish offers corrosion resistance and professional appearance suitable for network, fiber optic, and multimedia applications requiring organized modular rack connectivity.
How do USP blank sub panels integrate into rack frames?
USP blank sub panels integrate into compatible L-com universal rack frames simplifying creation of customized rack panels using pre-fabricated, modular components. Each sub-panel is supplied with four 6-32 mounting screws to enable quick and secure installation into compatible rack frames. The modular design supports flexible system design in data centers, LAN aggregation systems, and A/V infrastructure requiring adaptable port configurations.
What mounting hardware is included with USP blank sub panels?
Each USP blank sub panel is supplied with four 6-32 mounting screws to enable quick and secure installation into compatible rack frames supporting organized modular rack connectivity. The included mounting screws facilitate straightforward integration into compatible L-com universal rack frames in data centers and LAN aggregation systems. Standard mounting hardware eliminates need for separate hardware sourcing in network, fiber optic, and multimedia rack installations.
What applications require USP blank sub panels with cutouts?
USP blank sub panels are suitable for network, fiber optic, and multimedia applications that demand adaptable port configurations, clean cable management, and reliable mechanical mounting within rack-mounted environments. Applications include data centers requiring organized connectivity, LAN aggregation systems needing modular port layouts, and A/V infrastructure supporting various connector types. The standardized cutouts accommodate connectors, couplers, and adapters across voice, video, and data applications.
Need assistance selecting the right USP blank sub panel for your data center or rack-mounted installation? Our engineering team provides expert technical guidance on cutout configurations, connector compatibility, universal rack frame integration, and modular panel design for your specific network, fiber optic, multimedia, or LAN aggregation application requirements.
Contact Sales: Sales@L-com.com
Product Technical Support: techsupportrf@infiniteelectronics.com
L-com provides the broadest range of RF and microwave components available for same business day shipping. Our steel sub-panels are part of over one million RF, microwave, and millimeter wave components in stock for local, domestic, and international shipment.