L-com

Vented Front Door DRK Series

  • Picture of Vented Front Door DRK Series
Picture of Vented Front Door DRK Series
SKU DVFD-44
  Available for backorder
Quantity Price
1 - 4 $955.12
5 - 9 $916.92
10 - 24 $878.71
25 + Call Us
Price $955.12

All Prices are in US Dollars and do not include duties



Middle Atlantic's Universal front door and side panel options for the DRK series rack enclosures offer an easy method for securing valuable equipment. Multiple front door styles to choose from include vented Plexi, solid Plexi and vented steel. Side panels feature key locks to keep unauthorized personnel out. Doors can be set up for either right or left opening direction. All doors and side panels are finished with a black textured powder coat and can be drop shipped directly to your jobsite. Order today!

Features
  • Built in lock provides security for valuable equipment
  • Unique metal hinge allows for mounting and removal of door without removing equipment
  • Doors can be set up for either right or left opening direction for a custom fit in any application
  • Drop ship directly to your jobsite for fast delivery!
  • Used to secure equipment in Middle Atlantic DRK Series Enclosures

Application
  • Data Centers
  • LAN aggregation
  • MDF/IDF installations
  • Network Infrastructure

Product Compliance

Product Compliance

REACH status
Not Available
RoHS status
Not Available
TSCA status
Not Available
PFAS status
Not Available

For any of the above statuses that are not available, we may be able to obtain the data by contacting various compliance specialists within our supply chain. You may ask our Compliance Department if that information can be obtained by clicking the contact us button below.