To our valued customers, please note that our offices and warehouses will be closed on the following date, Thursday, June 19th, in honor of the Juneteenth holiday.
 
 
L-com

Vented Top for any WMRK, ERK, or SCRK Series Rack

SKU ERK-VT
QTY available Call us
Quantity Price
1 - 24 $78.12
25 - 49 $74.21
50 - 99 $70.30
100 + Call Us
Price $78.12

All Prices are in US Dollars and do not include duties



Top options accept 4-1/2", low-profile 6"or 10" fans for Active thermal management. Vented pagoda tops maintain enclosure temperatures through natural convection while minimizing the amount of dust and debris that can fall into the rack, and adds 1-1/2" to the top of the rack. Solid, slot pattern vented, vented and cable ladder adapter tops also available.

Features
  • Plates are designed to fit Middle Atlantic WMRK, ERK, and SCRK series enclosures
  • Two-inch service plate for routing cables in and out of the enclosure
  • Durable Black textured finish resists scratches
  • Laser knockouts for fans ease installation and setup
  • Top plate covers for relay rack enclosures

Application
  • MDF/IDF installations
  • Network Infrastructure
  • Data Centers
  • LAN aggregation