- Home /
- Power Over Ethernet /
- PoE EtherWAN
PoE - PoE EtherWAN
PoE - PoE EtherWAN
PoE EtherWAN products provide Power over Ethernet connectivity for Ethernet IP devices in commercial network environments, supplying both data and power to IP cameras and networked equipment through standard Ethernet cabling. Designed as managed Fast Ethernet switches supporting 10/100BASE-TX speeds and IEEE 802.3af Power over Ethernet standards, available 8-port and 16-port configurations deliver defined PoE power budgets for multiple powered devices. Web-based management enables IP settings, VLAN, and QoS configuration. Metal enclosures support wall mounting in commercial IT spaces.
For comprehensive Power over Ethernet solutions beyond EtherWAN switches, explore our Power over Ethernet - PoE Injectors, Hubs, Adapters and More category, featuring PoE injectors, extenders, splitters, hubs, and switches designed for powering IP cameras, wireless access points, and networked devices across commercial and industrial Ethernet installations.
Related Categories:
FAQs
What are PoE EtherWAN products used for?
PoE EtherWAN products are used to provide Power over Ethernet connectivity for Ethernet IP devices in commercial network environments. These products are commonly deployed to supply both data and power to devices such as IP cameras and networked equipment using standard Ethernet cabling. They are suitable for small to medium network installations where centralized power delivery is required across commercial Ethernet networks and process automation systems.
What Ethernet speeds and PoE standards do EtherWAN switches support?
Designed as managed Fast Ethernet switches, PoE EtherWAN models support 10/100BASE-TX Ethernet speeds and IEEE 802.3af Power over Ethernet standards. Available configurations include 8-port and 16-port models with defined PoE power budgets to support multiple powered devices. Web-based management interfaces allow configuration of IP settings, VLANs, and quality of service parameters for commercial network deployments.
What port configurations are available for PoE EtherWAN switches?
Available port configurations include 8-port and 16-port models with defined PoE power budgets to support multiple powered devices. The endspan PoE design allows power sourcing directly from the switch ports without requiring separate power injectors. These configurations support small to medium network installations where centralized power delivery is required for IP cameras and networked equipment in commercial environments.
How are PoE EtherWAN switches installed?
L-com PoE EtherWAN switches support wall mounting and can be installed in network rooms, control cabinets, or commercial IT spaces. Metal enclosures support durability in commercial environments, while endspan PoE design allows power sourcing directly from the switch ports. This installation flexibility supports deployment in factory automation, process automation, traffic management systems, and commercial Ethernet network environments.
What management features do PoE EtherWAN products provide?
PoE EtherWAN products provide web-based management interfaces that allow configuration of IP settings, VLANs, and quality of service parameters. These managed Fast Ethernet switches give network administrators browser-based access for configuring and monitoring PoE power delivery and network settings. Web-based management simplifies configuration without proprietary software in commercial networks, factory automation, and process automation environments.
What applications use PoE EtherWAN products?
Common applications that use PoE EtherWAN products include commercial Ethernet networks, factory automation, process automation, traffic management systems, and IP device networking. These products are commonly deployed to supply both data and power to devices such as IP cameras and networked equipment using standard Ethernet cabling. PoE EtherWAN switches are suitable for small to medium network installations where centralized power delivery and managed Fast Ethernet connectivity are required.
Need assistance selecting the right PoE EtherWAN switch for your commercial network or automation installation? Our engineering team provides expert technical guidance on port density requirements, PoE power budgeting, VLAN configuration, QoS settings, and mounting specifications for your specific commercial network or industrial automation requirements.
Contact Sales: Sales@L-com.com
Product Technical Support: techsupportrf@infiniteelectronics.com
L-com provides the broadest range of RF and microwave components. Our PoE EtherWAN products are part of over one million RF, microwave, and millimeter wave components in stock for local, domestic, and international shipment.