- Home /
- Power Products /
- Power Cords
Power Cords - AC DC Locking Hospital International LSZH NEMA & More
Power Cords - AC DC Locking Hospital International LSZH NEMA & More
Power cords supply AC or DC power to networking, computing, and industrial equipment across data centers, server rooms, industrial installations, and commercial power distribution environments. Supporting multiple regional standards and device interfaces including IEC, NEMA, C13, C14, C19, and C20 configurations with jacket materials including PVC, LSZH, PUR, and TPE for application-specific requirements. Available in multiple lengths and conductor sizes supporting different current and voltage requirements for servers, switches, PDUs, medical devices, and industrial equipment connections.
For comprehensive power connectivity solutions beyond power cords, explore our Power Products - Strips Cords Supplies UPS PDU AC/DC category, featuring power supplies, UPS systems, power strips, and PDU solutions designed for data centers, server rooms, and industrial equipment power distribution requirements.
Related Categories:
FAQs
What are power cords used for in data centers and server rooms?
Power cords are used to supply AC or DC power to networking, computing, and industrial equipment. These cords are commonly deployed in data centers, server rooms, industrial equipment installations, and commercial power distribution environments. Common applications include servers, switches, routers, PDUs, medical devices, industrial equipment, and power extension systems requiring standardized power connectivity.
What connector configurations are available for power cords?
Designed with a wide range of connector combinations, power cords support multiple regional standards and device interfaces including IEC, NEMA, C13, C14, C19, and C20 configurations. These connector options accommodate different equipment interfaces in data centers, server rooms, and industrial installations. Multiple regional standard configurations support both domestic and international power connectivity requirements across networking, computing, and industrial equipment deployments.
What jacket materials are available for power cords?
Jacket materials include PVC, LSZH, PUR, and TPE depending on application requirements. LSZH jackets are selected for environments where reduced smoke and halogen-free materials are required, while PVC supports general commercial installations. PUR and TPE jackets accommodate industrial environments requiring flexible and chemical-resistant constructions. Material selection depends on installation environment, safety requirements, and application conditions across data centers and industrial deployments.
What length and conductor size options are available for power cords?
Power cords are available in multiple lengths and conductor sizes to support different current and voltage requirements. These options accommodate varied installation distances and power delivery needs across servers, switches, routers, PDUs, and industrial equipment applications. Multiple length configurations support fixed equipment connections and extension applications where standardized power connectivity is required in data centers and commercial power distribution environments.
What applications use power cords beyond standard computing equipment?
Common applications that use power cords include servers, switches, routers, PDUs, medical devices, industrial equipment, and power extension systems. Power cords are commonly deployed across data centers, server rooms, industrial equipment installations, and commercial power distribution environments. Medical device applications may require hospital-grade or locking configurations, while industrial installations benefit from PUR or TPE jacket materials supporting demanding environmental conditions.
What international power cord configurations are available?
International power cords are available in a wide range of connector combinations, including IEC, NEMA, C13, C14, C19, and C20 configurations, to support multiple regional standards and device interfaces. These configurations accommodate different regional power requirements for equipment deployed across global locations. The connector and jacket material options support domestic and international power connectivity needs for networking, computing, medical, and industrial equipment installations.
Need assistance selecting the right power cord for your data center, server room, or industrial equipment installation? Our engineering team provides expert technical guidance on connector configurations, jacket material selection, conductor sizing, current ratings, and regional standard compliance for your specific power connectivity requirements.
Contact Sales: Sales@L-com.com
Product Technical Support: techsupportrf@infiniteelectronics.com
L-com provides the broadest range of RF and microwave components. Our power cords are part of over one million RF, microwave, and millimeter wave components in stock for local, domestic, and international shipment.