To our valued customers, please note that our offices and warehouses will be closed on the following date, Thursday, June 19th, in honor of the Juneteenth holiday.
 
 
L-com

Tripp Lite AVR Series Ultra-Compact Line-Interactive UPS System

SKU AVR750U
QTY available Call us
Quantity Price
1 + $163.99
Price $163.99

All Prices are in US Dollars and do not include duties



The AVR750U, by Tripp Lite, offers an uninterruptible, professional and consumer level, power supply solution in an ultra-compact design. The ability to switch to backup battery power within milliseconds allows connected equipment smooth and continuous operation during power interruption. The unit is comprised of six surge suppression and battery backup outputs and six suppression-only outlets. As well as a USB port allowing for built-in power management and automatic shutdown, controlled via Tripp Lite's free PowerAltert software. As an authorized Tripp Lite reseller, we can bid on RFQs for any Tripp Lite part numbers. Contact us to request a non-obligatory quote!

Features
  • Battery backup for up to 6 ports.
  • Features 12 5-15 NEMA outlets, a USB port and a RJ11 port.
  • Space saving design.

Application
  • Home PC use.
  • Office computer settings.
  • Sensitive equipment.


Product Resources