To our valued customers, please note that our offices and warehouses will be closed on the following date, Thursday, June 19th, in honor of the Juneteenth holiday.
 
 
L-com

Tripp Lite Eco Series Energy-Saving Standby UPS System

SKU ECO550UPS
QTY available Call us
Quantity Price
1 + $169.99
Price $169.99

All Prices are in US Dollars and do not include duties



The ECO550UPS, by Tripp Lite, is comprised of four battery back and surge suppression outputs and four surge suppression-only outputs, three of which offer an intelligent, power-saving design that power off any attached unused equipment. As well as a USB port (cable included) allowing for built-in power management and automatic shutdown, controlled via Tripp Lite's free PowerAlert software. Convienient audible alarm and front panel LEDs offer easy status information regarding line and battery operation. The unit's 550VA/300W power allows entry-level PCs power up for up to 17 minutes, mitigating data loss and allowing time for shutdown. As an authorized Tripp Lite reseller, we can bid on RFQs for any Tripp Lite part numbers. Contact us to request a non-obligatory quote!

Features
  • 3 outlet auto shutdown conserves power.
  • 4 battery backed outlets allow several devices to be protected.
  • LEDs and alarm clearly indicate any issues.

Application
  • Office computer workstations.
  • Home PC users.
  • Sensitive equipment.


Product Resources