- Home /
- Power Products /
- UPS Systems/Power Strips /
- TL-SMART500RT1U
Tripp Lite SmartPro Intelligent Rack Mount/Tower UPS
Tripp Lite's SMART500RT1U intelligent, line interactive rack/tower uninterruptible power supply prevents data loss, downtime and equipment damage due to power outages, voltage fluctuations and transient surges. Requires only one rack space (1U) in a 2 or 4 post rack, with included accessories for upright tower placement. Large internal batteries offer 17 minutes half load runtime and 5 minutes at full load. Maintains regulated 120V nominal output without using battery power during brownouts as low as 90V. 500VA / 300 watt power handling capability is compatible with networking, telecom and other sensitive electronic applications.