- Home /
- Power Products /
- UPS Systems/Power Strips /
- Tripp Lite IP Monitored PDUs
TrippLite IP Monitored PDU Systems
TrippLite IP Monitored PDU Systems
The TrippLite IP monitored PDU systems from L-com are reliable solutions designed to provide consistent 120V power to essential network devices, such as routers, switches, and servers. These monitored power distribution units come in 15 Amp and 20 Amp variants for data centers, IT infrastructures, and LAN setups. Featuring 19-inch rack-mount horizontal orientation, built-in web/network monitoring interface, DHCP/manual configuration support, 8 outlets per unit, 12-foot input cord, steel construction, and 1-year warranty for MDF/IDF and data center environments.
For comprehensive power management solutions beyond IP monitored PDUs, explore our UPS Batteries Desktop & Rackmount, Power Strips & Conditioners category, featuring rackmount power strips, surge suppressors, line conditioners, UPS systems, and power distribution units designed for data center and network infrastructure applications.
Related Categories:
- Tripp Lite 12 Outlet Rackmount AC Power Strip
- Tripp Lite Eco Series Energy-Saving Standby UPS System 2
- Tripp Lite SmartOnline UPS Systems (220/240V AC Operation)
- Tripp Lite AVR Series Ultra-Compact Line-Interactive UPS System 2
- Tripp Lite Network Grade Rackmount Surge Suppressor
FAQs
What amperage ratings are available for IP monitored PDU systems?
L-com IP monitored power distribution units (PDU) come in both 15 Amp and 20 Amp variants and are ideal for installations in data centers, IT infrastructures, and LAN setups. The 15 Amp variant is de-rated to 16 amps for continuous use, and the 20 Amp variant is de-rated to 16 amps for continuous use, providing robust performance for IP monitored PDU systems.
What monitoring capabilities do IP monitored PDU systems provide?
L-com PDUs are equipped with a built-in web/network monitoring interface, enabling real-time visibility into the current, voltage, and frequency of connected devices. The Monitored PDU supports both local current metering and remote network monitoring for IP monitored PDU systems in critical IT infrastructure.
What network configuration options are available for IP monitored PDU systems?
The IP Monitored PDU features DHCP/Manual configuration support, allowing network settings to be either automatically assigned or manually configured with permanent IP addresses. This flexibility ensures easy integration with your existing network and enhances the overall management of your IP monitored PDU systems.
How many outlets do IP monitored PDU systems include?
The 8 outlets per unit provide enough connection points for your networking hardware. L-com IP monitored PDU systems are designed to provide consistent 120V power to essential network devices, such as routers, switches, and servers in 19-inch rack-mount configurations.
What is the input cord length for IP monitored PDU systems?
L-com PDUs come with a 12-foot input cord, providing ample reach for installation in most rack setups. The IP monitored PDU systems feature sturdy steel construction ensuring long-lasting performance.
What rack configuration do IP monitored PDU systems support?
L-com PDUs are engineered for use in 19-inch rack-mount configurations with horizontal orientation, providing a secure and efficient power distribution solution for your network environment. The IP monitored PDU systems are ideal for installations in data centers, IT infrastructures, and LAN setups.
What warranty coverage is included with IP monitored PDU systems?
The PDUs come with a 1-year warranty, with returns accepted within the first 30 days. For power distribution needs in environments like MDF/IDF and data centers, these IP monitored PDU systems provide a reliable and efficient solution.
What applications use IP monitored PDU systems?
L-com TrippLite PDUs are ideal for installations in data centers, IT infrastructures, and LAN setups. The IP monitored PDU systems provide consistent 120V power to essential network devices, such as routers, switches, and servers in MDF/IDF and data center environments.
Need assistance selecting the right IP monitored PDU systems for your data center, IT infrastructure, or network equipment requirements? Our engineering team provides expert technical guidance on amperage ratings, monitoring configurations, outlet counts, and application-specific solutions for your power distribution needs.
Contact Sales: Sales@L-com.com
Product Technical Support: techsupportrf@infiniteelectronics.com
L-com PDUs are a part of over one million RF, microwave, and millimeter wave components in stock for local, domestic, and international shipment.