Fiber Optic Transceivers
We offer a growing selection of in-stock and in-demand fiber optic transceivers. These small but powerful devices serve as both on ramps and off ramps to fiber optic networks – converting electrical signals to optical (light) signals and vice versa.
Find the exact fiber optic transceiver you’re looking for from our inventory of 1,000+ models.
Wide Selection
Whatever transceiver you need, we have your form factor (SFP, SFP+, XFP), fiber type (single mode or multimode) and distance (0 to 80 km).
Compatibility
Our fiber optic transceivers have OEM/platform compatibility with dozens of brands, including Cisco, Alcatel, Ciena, Arista, Juniper and many more. MSA-compliant versions are also available.
Availability
We have them in-stock and ready to ship same-day with no minimum order quantities!
Features
Multiple Operating Data Rates
Operating data rates from 1 to 10 Gbps
The distance range you need
Distance range options include SR, LR, ER and up to ZR

Compatible with various platforms
Dozens of OEM platforms served
Models for Different Temperatures
Standard or industrial operating temperatures
Featured Fiber Optic Transceivers
Fiber Optic Transceiver, SFP, BiDi 1310TX/1490RX, LX SMF 10 km, 1000Base DDM, MSA Compatible
Fiber Optic Transceiver, SFP, CWDM 1470nm, EZX SMF 120KM, 1000Base DDM, Alcatel 7x50 Compliant
Active Optical Cable Breakout QSFP28 100Gbps to 4x28G SFP28, 3 meters, MSA Compatible