L-com

IEC Connectors, Power Entry Modules, and PDUs

Our IEC connectors, IEC power entry modules, and IEC power distribution units bring reliable AC power to critical equipment such as computers, monitors, printers, server and networking equipment, audio and video gear, and industrial machinery.

Faulty power connections become a thing of the past with our IEC connectors, which bring uninterrupted power to your most essential components.

Check Mark

Wide Array of IEC Types

IEC C13, C14, C15, C16, C18, C19, C20, and 320-2-2

Check Mark

Certified Dependability

Conform to IEC, EN 60320, UL, CSA, VDE, other approvals

Check Mark

Built to Protect

Thermoplastic ABS housings, shuttered outlets, EMI filtering

Features

PDUs to Suit Your Installation

4, 5, or 6 outlets

Termination Options

2.8 mm-wide solder tabs, quick-connect fast-on tabs with widths of 4.8 mm and 6.3 mm, screw terminals

Varied Mounting Styles

Flange fixing, snap-to-panel, PCB mounting

Adaptability

Allow combinations of mains inlets and outlets, filtered inlets, switches, fuse holders, voltage selectors, indicators mounted in bezels

Featured IEC Connectors, Power Entry Modules, and PDUs

Power Connector, Cable-Mount, C13 Connector, Nylon 66
ACM-C3-IT-LC

Power Connector, Cable-Mount, C13 Connector, Nylon 66

Shop Now
Twin-Fused IEC Inlet, Snap-Fit, Panel Mount, C14 Connector, 6.3 mm Tab Termination, 5mm x 20mm Fuse, 2 mm Panel Thickness
ACM-C4-N20Q6F2-LC

Twin-Fused IEC Inlet, Snap-Fit, Panel Mount, C14 Connector, 6.3 mm Tab Termination, 5mm x 20mm Fuse, 2 mm Panel Thickness

Shop Now
Vertical Power Entry Module, C14 Inlet, a Pair of FX0359 fuse Holders, Double Contact Illuminated Green Switch, 78.7 mm
ACM-C4-NXQ6ER2LF2-LC

Vertical Power Entry Module, C14 Inlet, a Pair of FX0359 fuse Holders, Double Contact Illuminated Green Switch, 78.7 mm

Shop Now
Rectangular Power Distribution Unit w/Neon Indicator, 5mm x 20mm Fuse Holder, 5 C13 Shuttered Outlets, BS1363 Plug w/2m cable, On/Off Switch
ACPDU-635C3-R1LF-LC

Rectangular Power Distribution Unit w/Neon Indicator, 5mm x 20mm Fuse Holder, 5 C13 Shuttered Outlets, BS1363 Plug w/2m cable, On/Off Switch

Shop Now