New Inductive and Capacitive Proximity Sensors
Our inductive and capacitive IoT proximity sensors allow you to detect, count and inspect objects without physical contact. It’s no surprise they are used in countless IoT and automation applications, including industrial and warehouse automation, automotive manufacturing, materials production, food and beverage, and more.
Our IoT Proximity Sensors are Easy to Install, Compatible with Popular Connectors and Built Tough
Simple Setup
Easy to deploy with included mounting hardware
Connectible
Simple to use and replace with popular-size connectors
Industrial Tough
Made for harsh environments, IP67 rated, immune to water and dust
New Product Features:
Detect Wide Range of Materials
Detect metals, cardboard, wood,
plastics, liquids
Various Form Factors Available
M8/M12/M18/M30 connectors

Built for Long Life and Ingress Protection
Stainless steel or NiCu alloy housing, sealed connectors
Broad Detection Ranges Available
From 40mm all the way down to 2 mm
Featured Inductive and Capacitive Proximity Sensors
PXINDTRN08-02NO
Inductive Proximity Sensor, cylindrical, M8 threaded, non-shielded, stainless steel, NPN NO, sensing distance 2mm, 2m 3-wire cable
PXINDTRN12-04NO
Inductive Proximity Sensor, cylindrical, M12 threaded, non-shielded, Ni-Cu alloy, NPN NO, sensing distance 4mm, 2m 3-wire cable
PXCAPCKN18-15NO
Capacitive Proximity Sensor, cylindrical, M18 threaded, non-shielded, PBT housing, NPN NO, sensing 2mm-15mm adjustable, 2m 3-wire cable
PXCAPCKN30-30NO
Capacitive Proximity Sensor, cylindrical, M30 threaded, non-shielded, PBT housing, NPN NO, sensing 2mm-30mm adjustable, 2m 3-wire cable