IX Industrial Ethernet Cables with Angled Connectors
L-com’s industrial Cat 6a assemblies solve tight cable routing issues in confined spaces with right-angle up or down options. They are ideal for factory and other industrial settings, especially security and machine vision camera applications. They are rated IX industrial Type A for 10-gigabit Ethernet in harsh environments requiring compact, robust connectors. There are versions with jackets for outdoor-and-high-flex-industrial, CMX low smoke zero halogen (LSZH), and CMR PVC economy. All are shielded for protection against EMI and RFI.
Rugged Industrial Ethernet Cables with Angled Connectors
Tough Enough for Industrial Use
All are rated IX industrial Type A for 10-gigabit Ethernet in harsh environments.
Jackets for Multiple Applications
Choices are outdoor-and-high-flex-industrial, CMX low smoke zero halogen (LSZH), and CMR PVC economy.
Easy to Install in Tight Spaces
Right-angle up or down connectors allow more cable connections in tight spaces.
Features
Lengths
Choose 1 meter or 3 meters
Shielding
SF/UTP or F/UTP shielded for protection against EMI and RFI

Wire Gauge
26 AWG
Configurations
Down-angle or up angle IX A plug on one end and options of IX A plug, RJ-45 jack, or RJ-45 plug on the other end
Featured IX Industrial Ethernet Cables with Angled Connectors
ix Industrial Assembly, Category 6a, SF/UTP, Right Angle Down ix A Plug To RJ45 Plug, 26AWG Industrial Outdoor High Flex, TPE, Teal, 1-meter
ix Industrial Assembly, Category 6a, SF/UTP, Right Angle Up ix A Plug To ix A Plug, 26 AWG, Industrial Outdoor High Flex, TPE, Teal, 1-meter