M12 Diffuse Photoelectric Proximity Sensors
Our wide line of photoelectric proximity sensors employ diffuse reflection light transmitters to determine the proximity, absence, or presence of objects. Using an integrated circuit for stable performance, the sensors precisely detect these objects with several choices for sensing distance ranges and several output options. They offer IP67 protection from water and dust and are tiny and easy to install. Applications for these sensors include industrial automation, automotive, manufacturing, food and beverage, warehouse automation, robotics, and more.
Precise, Sensitive, but Robust Proximity Sensors with Wide Selection of Outputs
Durability
Nickel-plated brass housing rated IP67 for protection from dust and water.
Stability
Specialized integrated circuit ensures stable performance.
Compact Size
Sensors are only 12 mm in diameter and have a threaded barrel for easy installation and adjustment.
M12 Diffuse Photoelectric Proximity Sensors Features
Connection
Connects via included 2-meter pigtail cable.
Detection Ranges
Options of 0 to 0.1 m, 0 to 0.2 m, or 0 to 0.3 m.

Power Supply Range
10 VDC to 36 VDC.
Electrical Connection Options
NPN, PNP, NC, or NO.
Featured M12 Diffuse Photoelectric Proximity Sensors
Photoelectric Sensor, M12 x 60mm, PNP NO, Diffuse Reflection 0.1 meter Range, 2 meter 3-wire Cable, IP67, Brass
Photoelectric Sensor, M12 x 60mm, PNP NC, Diffuse Reflection 0.1 meter Range, 2 meter 3-wire Cable, IP67, Brass
Photoelectric Sensor, M12 x 60mm, NPN NO, Diffuse Reflection 0.1 meter Range, 2 meter 3-wire Cable, IP67, Brass
Photoelectric Sensor, M12 x 60mm, NPN NC, Diffuse Reflection 0.1 meter Range, 2 meter 3-wire Cable, IP67, Brass
Photoelectric Sensor, M12 x 60mm, PNP NO+NC, Diffuse Reflection 0.1 meter Range, 2 meter 4-wire Cable, IP67, Brass
Photoelectric Sensor, M12 x 60mm, NPN NO+NC, Diffuse Reflection 0.1 meter Range, 2 meter 4-wire Cable, IP67, Brass