Gap Filler Rubber Duck Antennas – 2.4 GHz, 433 MHz, 916 MHz
Enhance your wireless connectivity with these small, flexible omni antennas. They are easy to install, cost-effective, and well suited for devices with lower power requirements. They come in three bands: 2.4 GHz for Wi-Fi, Bluetooth devices, and cordless phones; 433 MHz for industrial remote controls, tire-pressure monitoring systems, and some keyless entry systems; and 916 MHz for short-range radio applications such as wireless alarm systems and industrial telemetry.
Compact, Flexible Omni Antennas for Low-Power Applications in 3 Bands
Enhanced Wireless Performance
Reliable connectivity across multiple frequency bands to ensure seamless communication for IoT devices, wireless networks, and more.
Improved Signal Coverage
Omnidirectional radiation pattern brings consistent coverage in all directions, minimizing dead spots.
Space Efficiency
Compact design fits in small spaces without sacrificing performance or aesthetics.
Features
Cost-Effective
They are a budget-friendly option for various applications.
3 Bands Offered
Choose from 2.4 GHz, 433 MHz, or 916 MHz.

Easy to Install
No special tools or expertise needed to screw onto devices or attach using connectors.
Low-Power Applications
Well suited for devices needing lower power, such as Wi-Fi routers, Bluetooth devices, and remote controls.