USB Rack Panels and Sub Panels with USB 3.0 Couplers
Whether you need a lot of USB ports in a central rack, or just a couple of ports in a smaller space, we have you covered. Our USB rack panels pack 16 ports into 1RU, while our USB sub panels accommodate from 2 to 16 couplers. The product lines feature USB 3.0 couplers that are ECF504 and Type 2, Type 3, or Type 4 flange, shielded or unshielded, and in three colors. Great for data centers, network operation centers, A/V production, broadcasting, telecom, and industrial automation.
Enhance Your Connectivity with More USB 3.0 Ports
USB Ports for Big Setups
Our 16-port rack panels will revolutionize your rack’s connectivity.
USB Ports for Small Setups
Our two-port sub panels give you direct access to USB outside of a rack system, such as a work station, conference room, or home office.
Quiet Connections
Both rack panels and sub panels are available with shielded or unshielded housings.
Features
Connector Choices
Options are female A to B, B to A, or A to A
Made for Professional Use
Rugged steel construction will keep your connections solid

Couplers
USB 3.0 ECF504 couplers, Types 2, 3, or 4, one-piece flange
Easy Installation
Sub panels come with four 6-32 screws for quick installation
Featured USB Rack Panels and Sub Panels with USB 3.0 Couplers
1U (1.75") x 19 inch Panel with 16 USB 3.0 High Retention, A Type Female to B Type Female Couplers, Chrome Plated Shielded ABS, Silver
Universal Sub-Panel, with Two USB 3.0 High Retention, A Type Female to B Type Female Couplers, Chrome Plated Shielded ABS, Silver
1U (1.75") x 19 inch Panel with 16 USB 3.0 High Retention, A Type Female to A Type Female Couplers, Chrome Plated Shielded ABS, Silver
1U (1.75") x 19 inch Blank Rack Panel Accepts 16 ECF Type 2 Style Couplers, Black