Vertical Wall-Mount Rack Enclosures
Put your unused wall space to work with our new line of white vertical racks. They are top-loading, positioning your 19-inch-wide components sideways to face the ceiling. Unlike horizontal racks, which can extend 2 to 3 feet from the wall, a 2U vertical enclosure only projects about 5 inches. These rugged steel models come in vertical depths of 2U to 6U and have adjustable rack rails in several different depth options for each RU type. In white or black finish, these are the ultimate in low-profile space-efficiency.
Low-Profile but Roomy Rack Enclosures
Space-Efficient Low Profile
Top-loading vertical design holds gear close to the wall rather than extending out into the room.
Modern White or Standard Black Finish
Our newest option is the white finish, which blends into light walls for a modern, spacious aesthetic.
Sizes for All Needs
4 vertical capacities up to 6U, 5 rail depths up to 35 inches.
Features
Vertical Depths
Choose 2U, 3U, 4U, or 6U
Adjustable Rail Depths
5 ranges: 13-16 inches, 17-22, 21-24, 25-28, 32-35

Weight Capacity
132 pounds
Rugged Construction
Cold-rolled steel with white or black powder-coated finish, security lock