Swing-Gate, Wall-Mount Rack Cabinets and Open Racks
Get your 19-inch-wide rack gear off the floor and out of the way, and enjoy instant access to it from all sides with our swing-gate rack enclosures and open-frame racks in black finish. They have rear hinges that open 180 degrees for easy rear cable and equipment access. Use them anywhere space is limited − network closets, retail locations, classrooms, hallways, offices, and more. Enclosed models have built-in fans and locks on the front gate, side panels, and rear swing gate.
Enclosures and Open Racks with Instant Access to Rear Cables and Ports
Quick ‘Swing’ Access
All models swing open for access to rear cables, with reversible hinges (right or left). Cabinets also have removable side panels.
Space-Efficient Rack Depths
Open frames hold components up to 22 inches deep, enclosures have options from 12-20 inches.
Durable Construction
Welded-frame, cold-rolled steel racks with protective black powder-coated finish hold up to 200 pounds.
Features
Find Your Capacity
Enclosures are 6U, 9U, or 12U, open frames are 9U, 12U, or 15U.
Mounting Style
Rack rails have RU markings and take square-hole cage nuts (included).

Solid and Steady
Enclosed cabinets hold 150-200 pounds, open frames 110 pounds.
Well Ventilated
Enclosures have built-in dual fans on top and well-placed vents. Choose a vented or tempered-glass front door.