L-com

L-com Multimode SC Fiber A/B Switch - Non-Latching

  • Picture of L-com Multimode SC Fiber A/B Switch - Non-Latching
  • Picture of L-com Multimode SC Fiber A/B Switch - Non-Latching
Picture of L-com Multimode SC Fiber A/B Switch - Non-Latching
SKU LC-SNSW-FMMSC
  Available for backorder
Quantity Price
1 - 4 $1,200.00
5 - 9 $1,152.00
10 - 24 $1,104.00
25 + Call Us
Price $1,200.00

All Prices are in US Dollars and do not include duties



L-com's Multimode fiber A/B Network Switches are physical layer hardware solutions which support a variety of switching, or access and control applications all in a compact desktop enclosure. These fiber optic switch boxes feature a unique relay technology that supports the switching mechanism. Non-latching or latching relay configurations are available. The non-latching units provide automatic fail-over to the default Port A to C connection state when power fails or is removed. Latching versions provide the benefit of maintaining the flow of data between the connected devices even when power is removed. Note: The Ethernet models may be controlled via telnet, web browser or SNMP. Ships with a universal 12V DC power supply with four different style country plugs. Custom configurations are available.

Features
  • Supports all wavelengths from 800nm to 1600nm
  • Switching control via front panel push button, dry relay contact, serial control or an Ethernet connection
  • Available with latching versions that enable the device to remain connected even when power is removed from the switch, or with non-latching versions for use in fail-over applications
  • Supports data rates in excess of 10Gbps
  • Used to share a common network device between multiple network resources

Application
  • Backup & Failover
  • Secure Networks
  • LAN

Key Specifications

Key Specifications

Switch Design
2 Way
Connector Series
SC
Connector Gender
Female
Insertion Loss, Maximum
2

Product Compliance

Product Compliance

REACH status
Not Available
RoHS status
Not Available
TSCA status
Not Available
PFAS status
Not Available

For any of the above statuses that are not available, we may be able to obtain the data by contacting various compliance specialists within our supply chain. You may ask our Compliance Department if that information can be obtained by clicking the contact us button below.