- Home /
- Surge Protector /
- Coaxial Protectors
Coax Surge Protectors - RF Lightning, UH, UHF, VHF, Wi-Fi, 400-Series Low-Loss
L-com’s coaxial surge protectors will guard your valuable communications equipment in both wired and wireless networks. We offer 0-3 GHz, 0-6 GHz, quarter wave styles, and more. They are available with popular connectors such as Type N, TNC, RP-BNC and Type F.
Our high-performance RF broadband line of coax surge protectors feature a patented inductor that enables an almost instantaneous response to a lightning surge. Each device covers a wide frequency range of 698 MHz to 2.7 GHz, have low insertion loss and low PIM performance, and are waterproof with an IP67 rating. These coax lightning protectors are well suited for systems involving cellular communication, emergency response and public safety, and are robust enough for industrial use.
L-com offers a wide selection of coax surge protectors for UH, UHF and VHF radios. They can be used for applications such as emergency response, SCADA, and public safety communications, with frequency ranges from 1.5 to 1000 MHz.
Our cost-effective line of RF DC pass broadband surge arrestors employ gas tube technology. These coax lightning protectors offer superior RF performance for equipment operating between DC and 7 GHz, which is ideal for applications such as land mobile radio, Wi-Fi, and GPS.
Additionally, L-com offers a line of coaxial surge protectors designed for Wi-Fi applications. Our quarter wave DC-short suppressors are made to pass the desired frequency while suppressing lightning surges. They are useful for broadband wireless systems, cellular band applications, wireless devices and networks, and distributed antenna systems (DAS).