- Home /
- Surge Protector /
- DIN Rail Mount Protectors
DIN 3 Rail Mount Lightning and Surge Protectors
DIN 3 Rail Mount Lightning and Surge Protectors
DIN 3 rail mount surge protectors provide compact and reliable protection ideally suited for Gigabit Ethernet and Power over Ethernet installations where network equipment requires protection from damaging surge events. Supporting IEEE 802.3af, IEEE 802.3at, and IEEE 802.3bt standards, these high-performance Ethernet surge protectors suit PoE, PoE+, and PoE++ applications on 10/100/1000Base-T networks. Featuring shielded RJ45 interfaces for Cat5/5e, Cat6/6A, and Cat7 cabling with maximum 1000 Mb/s data rates, 100 ohms impedance, and GDT/SASD protection technologies.
For comprehensive surge protection solutions, explore our Surge Protectors, Lightning Arrestors & Surge Protection Products category, featuring Ethernet, coaxial, power, control line, USB, and network protection devices designed to help safeguard critical communications and infrastructure equipment from transient voltage surges.
Related Categories:
- Electrical Box Mount
- Grounding Kits
- Outdoor Speakers / Public Address Systems
- Tripp-Lite Phone / Network Protectors
- USB Surge Protector
FAQs
What applications are DIN rail mount surge protectors designed for?
DIN rail mount surge protectors are ideally suited for Gigabit Ethernet and Power over Ethernet installations where network equipment requires protection from damaging surge events. Typical applications include Ethernet lines, Power over Ethernet devices, WISP and ISP networks, IT infrastructure, data centers, IP cameras, VoIP telephones, wireless access points, servers, routers, and intra-building cable runs. These protectors support critical data communication applications requiring reliable surge protection without interrupting data throughput or DC power delivery.
What IEEE standards do DIN 3 rail mount surge protectors support?
DIN 3 rail mount surge protectors support IEEE 802.3af, IEEE 802.3at, and IEEE 802.3bt standards making them suitable for PoE, PoE+, and PoE++ applications on 10/100/1000Base-T networks. The IEEE 802.3af rating supports up to 15 watts while IEEE 802.3at supports 51 watts and IEEE 802.3bt supports 100 watts. Standards compliance enables deployment in networks ranging from legacy PoE devices to modern high-power PoE++ equipment.
What protection technologies do DIN rail mount surge protectors utilize?
DIN rail mount surge protectors utilize advanced protection technologies including gas discharge tube (GDT) technology for PoE and PoE+ versions and combined GDT with silicon avalanche suppression diode (SASD) technology for PoE++ versions. All models provide line-to-ground (L-G) and line-to-line (L-L) protection modes protecting primary Ethernet signal pairs. GDT/SASD combination enables enhanced surge protection with faster response times in PoE++ applications.
What surge ratings characterize DIN rail mount surge protectors?
DIN rail mount surge protectors provide surge ratings up to 100 A for 10/1000 µs events and 1 kA for 8/20 µs surge currents with response time of 75 ns on PoE/PoE+ versions. The PoE++ version increases 8/20 µs surge current capacity to 2 kA while reducing response time to 5 ns providing enhanced protection performance. Surge ratings ensure reliable protection for data centers and IT infrastructure experiencing power transients.
What cable compatibility do DIN rail mount surge protectors support?
DIN rail mount surge protectors support Cat5/5e UTP/STP, Cat6/6A STP, and Cat7 STP cabling accommodating various Gigabit Ethernet infrastructure requirements. The shielded RJ45 interfaces and 100-ohm characteristic impedance ensure compatibility with structured cabling standards. Cable flexibility enables deployment in modern data centers and legacy Ethernet installations requiring surge protection.
What electrical specifications define DIN rail mount surge protectors?
DIN rail mount surge protectors feature maximum data rate of 1000 Mb/s with characteristic impedance of 100 ohms, nominal data rating of 48 Vdc, and maximum data rating of 60 Vdc. Maximum current handling per pin ranges from 300 mA to 1500 mA supporting wide range of modern powered network devices. Maximum differential capacitance as low as 5 pF maintains signal integrity for high-speed Ethernet applications.
What mounting options does DIN rail mount surge protectors provide?
DIN rail mount surge protectors can be mounted directly to standard 35 mm DIN rail and may also be wall mounted using included grounding clip and mounting hardware. Compact design measures 3.67 inches in length, 0.97 inches in width, and 0.94 inches in height with lightweight 0.2 lbs weight. Multiple mounting options support integration into equipment racks, telecom cabinets, and wall-mounted installations in data centers and IT infrastructure.
What operating conditions do DIN rail mount surge protectors support?
DIN rail mount surge protectors are designed for reliable indoor operation supporting operating and storage temperatures ranging from -40 to 75 degrees C. Temperature range accommodates climate-controlled data centers and facilities with temperature variation. Reliable performance across temperature range ensures consistent surge protection in WISP, ISP, and IT infrastructure deployments.
Need assistance selecting the right DIN rail mount surge protectors for your Gigabit Ethernet, PoE, PoE+, or PoE++ installation? Our engineering team provides expert technical guidance on IEEE 802.3 standard selection (af/at/bt), cable category compatibility, surge rating requirements, current handling specifications, and mounting configuration considerations for your specific data center, IT infrastructure, wireless access point, or IP camera application requirements.
Contact Sales:Sales@L-com.com
Product Technical Support:techsupportrf@infiniteelectronics.com
L-com has one of the largest in-stock selections of Ethernet surge protectors available for domestic and international orders. We are a global leader in wired and wireless connectivity products providing solutions for electronics, medical, industrial automation, military, and telecommunications.