L-com

Indoor DIN Mount High Power Telephone/DSL Lightning Surge Protector - Screw Terminals

  • Picture of Indoor DIN Mount High Power Telephone/DSL Lightning Surge Protector - Screw Terminals
  • Picture of Indoor DIN Mount High Power Telephone/DSL Lightning Surge Protector - Screw Terminals
  • Picture of Indoor DIN Mount High Power Telephone/DSL Lightning Surge Protector - Screw Terminals
  • Picture of Indoor DIN Mount High Power Telephone/DSL Lightning Surge Protector - Screw Terminals
Picture of Indoor DIN Mount High Power Telephone/DSL Lightning Surge Protector - Screw Terminals
SKU HGLND-D2-DT
Available to Ship 103
Quantity Price
1 - 24 $169.99
25 - 49 $161.49
50 - 99 $152.99
100 + Call Us
Price $169.99

All Prices are in US Dollars and do not include duties



The HGLND-D2-DT high performance 3-stage lightning protector provides superior protection of differential or balanced digital or analog lines from transients and surges. The unit will protect two pairs of differential data or analog/control lines.

The first stage is comprised of a differential gas discharge tube. Stage two is a pair of current limiting series resistors and the final stage is a low capacitance diode array. The use of three terminal differential gas discharge tubes provides superior common and differential mode protection against conducted transients versus the use of lower cost two terminal tubes. The second stage series resistance limits the power dissipation of the fast diode clamp array in the third stage. This allows time for the slower but higher power gas tubes to flash over. The diode array clamps the leading edge of fast transients to safe levels until the high power gas tubes turn on. This eliminates the damaging leading edge spike that single stage gas tube protectors let leak through. The diode array's low capacitance assures that the suppressor will not degrade the high-speed signals. The 3-stage design can handle higher-level transients than a protector that uses only diodes.

The HGLND-D2-DT is designed to convert into a failsafe mode in the rare case of a catastrophic surge or lightning event. For this mode, the resistors in the second stage will fuse and portions of the diode array will short. This effectively disconnects the line from sensitive equipment thus limiting damage. The units are factory repairable.

This unit can be mounted to a DIN 3 rail using the DIN mounting clip located on the rear of the unit.

For additional information and complete specifications, click on data sheet below>


Features
  • 3-Stage surge protection
  • Die Cast aluminum construction
  • DIN 3 rail mountable
  • Failsafe mode of operation
  • Superior to diode or TVS only based designs

Application
  • DSL/Telephone lines

Product Compliance

Product Compliance

REACH status
Not Available
RoHS status
Not Available
TSCA status
Not Available
PFAS status
Not Available

For any of the above statuses that are not available, we may be able to obtain the data by contacting various compliance specialists within our supply chain. You may ask our Compliance Department if that information can be obtained by clicking the contact us button below.