L-com

Indoor Dual Port Coaxial Video Surge Protector - Isolated BNC Connectors

  • Picture of Indoor Dual Port Coaxial Video Surge Protector - Isolated BNC Connectors
  • Picture of Indoor Dual Port Coaxial Video Surge Protector - Isolated BNC Connectors
Picture of Indoor Dual Port Coaxial Video Surge Protector - Isolated BNC Connectors
SKU CMSP-VIDEO-2I
Available to Ship 23
Quantity Price
1 - 9 $77.99
10 - 24 $71.75
25 - 99 $65.51
100 + Call Us
Price $77.99

All Prices are in US Dollars and do not include duties



The CMSP-VIDEO-2I Dual Port Surge Protector from L-com provides protection for video equipment from destructive electrical surges due to lightning or noisy electrical equipment. These units are ideal for protecting Surveillance and CCTV Cameras, DVRs, Surveillance PCs and Video Monitors. The units will also protect RF and video equipment connected to 75 Ohm coaxial lines.

The CMSP-VIDEO-2I utilizes an avalanche diode in concert with a low capacitance diode array. This minimizes capacitive loading of the line and provides improved frequency response over competitor's models. The CMSP-VIDEO-2I offers isolated BNC connectors and cable shields for equipment or installations prone to ground loops. The CMSP-VIDEO-2I features a Gas Discharge Tube connected between the coaxial shield and the unit's ground terminal.

For grounded version, see CMSP-VIDEO-2.

The rugged aluminum chassis can be wall or shelf mounted. Mounting holes are provided on the unit. The individual protector modules are field replaceable.

This protector is also available in a 4-port version, L-com part number CMSP-VIDEO-4I.

For additional information and complete specifications, click on the data sheet link in the Downloads tab.


Features
  • Isolated BNC connectors
  • Two Individual Modules
  • DC - 75 MHz Bandwidth
  • Field Repairable
  • Low Insertion Loss

Application
  • Digital Video Recorders
  • PC Based DVRs
  • Surveillance and CCTV Cameras
  • Video Monitors
  • 75 Ohm coaxial Lines


Product Resources

Product Compliance

Product Compliance

REACH status
Not Available
RoHS status
Not Available
TSCA status
Not Available
PFAS status
Not Available

For any of the above statuses that are not available, we may be able to obtain the data by contacting various compliance specialists within our supply chain. You may ask our Compliance Department if that information can be obtained by clicking the contact us button below.