L-com

Industrial Grade Hi-Power Telephone / DSL Lightning Surge Protector - Screw Terminals

  • Picture of Industrial Grade Hi-Power Telephone / DSL Lightning Surge Protector - Screw Terminals
  • Picture of Industrial Grade Hi-Power Telephone / DSL Lightning Surge Protector - Screw Terminals
  • Picture of Industrial Grade Hi-Power Telephone / DSL Lightning Surge Protector - Screw Terminals
  • Picture of Industrial Grade Hi-Power Telephone / DSL Lightning Surge Protector - Screw Terminals
  • Picture of Industrial Grade Hi-Power Telephone / DSL Lightning Surge Protector - Screw Terminals
Picture of Industrial Grade Hi-Power Telephone / DSL Lightning Surge Protector - Screw Terminals
SKU ALW-DSLS
Available to Ship 103
Quantity Price
1 - 9 $265.99
10 - 24 $244.71
25 - 99 $223.43
100 + Call Us
Price $265.99

All Prices are in US Dollars and do not include duties



This high performance 3-stage lightning protector provides superior protection for Telephone and DSL lines. Shared phone lines carry the ring voltage for standard telephones. The unit protects against both differential and common mode transients.

The first stage is comprised of a differential gas discharge tube. Stage two is a pair of current limiting series resistors and the final stage is a low capacitance diode array. The use of three terminal differential gas discharge tubes provides superior protection against surges. The second stage series resistance limits the power dissipation of the fast diode clamp array in the third stage. This allows time for the slower but higher power gas tubes to flash over. The diode array clamps the leading edge of fast transients to safe levels until the high power gas tubes turn on. This eliminates the damaging leading edge spike that single stage gas tube protectors let leak through. The diode array's low capacitance assures that the high speed signals will not be degraded by the suppressor. The 3-stage design can handle higher-level transients than a protector that uses only diodes.

This protector features an industrial grade die cast aluminum enclosure with gasketed cover and concealed mounting holes. It includes an aluminum mounting kit and hardware. PG16 cable glands are provided on the enclosure as well as an external ground clamp to provide a tie point for earth ground.

For mounting to masts up to 2 inches in diameter, the HGX-PMT24 mast mounting kit is available (sold separately).

For additional information and complete specification, see data sheet below.


Features
  • Industrial grade weatherproof die cast aluminum enclosure with mounting brackets
  • Screw terminal blocks
  • Superior to diode or TVS only based designs
  • Three stage protection

Application
  • Protection of DSL and Telephone lines

Product Compliance

Product Compliance

REACH status
Not Available
RoHS status
Not Available
TSCA status
Not Available
PFAS status
Not Available

For any of the above statuses that are not available, we may be able to obtain the data by contacting various compliance specialists within our supply chain. You may ask our Compliance Department if that information can be obtained by clicking the contact us button below.