L-com

Lightning Protectors - Low PIM Coaxial Protectors

L-com Low PIM 1/4 wave coax lightning surge protectors deliver broadband quarter wave DC-block suppression for 800 MHz to 2250 MHz Distributed Antenna System (DAS) applications. Featuring non-gas tube design with multi-strike capability and fast response time, these protectors divert low-frequency electrical surges through ground while passing operating frequencies. Available with 7/16 DIN female bulkhead or Type-N female bulkhead connectors with rubber O-ring seal mounting, ground lug housing, and excellent -150 dBc low PIM performance. Equal protection regardless of installation direction.

For complete surge protection solutions beyond Low PIM 1/4 wave coax lightning protectors, explore our Surge Protectors, Lightning Arrestors & Surge Protection Products category, featuring lightning arrestors and surge protection devices designed for RF, telecommunications, and networking applications.

Related Categories:

FAQs

What are Low PIM 1/4 wave coax lightning surge protectors designed for?

Low PIM 1/4 wave coax lightning surge protectors are broadband quarter wave DC-block suppressors designed for 800 MHz to 2250 MHz applications. These Low PIM 1/4 wave coax lightning surge protectors suppress lightning surges by diverting low-frequency electrical surges through the protector's ground while passing desired operating frequencies.

How do Low PIM 1/4 wave coax lightning surge protectors provide protection?

Low PIM 1/4 wave coax lightning surge protectors feature a non-gas tube design that provides equal protection regardless of installation direction. The unique quarter wave configuration allows these surge protectors to function like signal filters within the operating range while delivering dependable lightning surge protection with multi-strike capability and fast response time.

What connector options are available for Low PIM 1/4 wave coax lightning surge protectors?

Low PIM 1/4 wave coax lightning surge protectors are available with 7/16 DIN female bulkhead or Type-N female bulkhead connectors. Each connector features a rubber O-ring seal for secure mounting through an enclosure wall or panel in DAS and RF applications.

What PIM performance do Low PIM 1/4 wave coax lightning surge protectors deliver?

Low PIM 1/4 wave coax lightning surge protectors deliver excellent low PIM performance of -150 dBc. This superior low PIM performance makes these protectors ideal for Distributed Antenna System (DAS) applications requiring minimal passive intermodulation in broadband wireless networks.

What frequency range do Low PIM 1/4 wave coax lightning surge protectors support?

Low PIM 1/4 wave coax lightning surge protectors operate within the 800 MHz to 2250 MHz frequency range. This broadband coverage supports cellular, DAS, and wireless applications while the quarter wave design ensures signal pass-through and lightning surge suppression simultaneously.

What grounding features are included with Low PIM 1/4 wave coax lightning surge protectors?

Low PIM 1/4 wave coax lightning surge protectors include a ground lug on the housing for superior grounding capability. This direct grounding connection enables efficient diversion of lightning surge energy away from protected equipment in DAS infrastructure and RF installations.

Why are Low PIM 1/4 wave coax lightning surge protectors suitable for DAS applications?

Low PIM 1/4 wave coax lightning surge protectors combine -150 dBc low PIM performance with reliable lightning surge protection. The non-gas tube design with multi-strike capability, fast response time, and broadband 800 MHz to 2250 MHz frequency support make these protectors particularly well-suited for Distributed Antenna System installations requiring minimal signal degradation.

How does the quarter wave design benefit Low PIM 1/4 wave coax lightning surge protectors?

The quarter wave DC-block design in Low PIM 1/4 wave coax lightning surge protectors enables simultaneous signal pass-through and surge suppression without requiring separate components. This integrated design provides equal protection regardless of installation direction while maintaining excellent low PIM performance for demanding DAS and broadband wireless applications.

Need assistance selecting the right Low PIM 1/4 wave coax lightning surge protector configuration for your DAS or broadband RF application? Our knowledgeable technical support team provides expert guidance on connector types, frequency specifications, PIM requirements, and installation methods for your specific lightning protection and wireless infrastructure needs.

Contact Sales:Sales@L-com.com
Product Technical Support:techsupportrf@infiniteelectronics.com

L-com has one of the largest in-stock selections of Low PIM 1/4 wave coax lightning surge protectors for RF and wireless applications. We offer reliable surge protection solutions designed for dependable performance and easy installation.