L-com

Mast Mounting Kit for AL Series Weatherproof Lightning Protectors

  • Picture of Mast Mounting Kit for AL Series Weatherproof Lightning Protectors
Picture of Mast Mounting Kit for AL Series Weatherproof Lightning Protectors
SKU HGX-PMT25
Available to Ship 44
Quantity Price
1 - 24 $41.99
25 - 49 $37.79
50 - 99 $33.59
100 + Call Us
Price $41.99

All Prices are in US Dollars and do not include duties



The HGX-PMT24 allow L-com's AL series weatherproof lightning and surge protectors. Includes mounting plate which attaches directly to the enclosure and u-bolt for mounting to masts 1.25" to 2" diameter.

Features
  • Attaches directly to enclosure
  • For use with L-com ALW/ALS series weatherproof lightning surge protectors
  • Includes all mounting hardware
  • Provides mounting to masts up to 2 inches in diameter

Product Compliance

Product Compliance

REACH status
Not Available
RoHS status
Not Available
TSCA status
Not Available
PFAS status
Not Available

For any of the above statuses that are not available, we may be able to obtain the data by contacting various compliance specialists within our supply chain. You may ask our Compliance Department if that information can be obtained by clicking the contact us button below.