- Home /
- Surge Protector /
- Outdoor Speakers/Public Address Systems /
- LP Data Audio
Outdoor Speakers/Public Address System Protectors
Outdoor Speakers/Public Address System Protectors
L-com's outdoor speakers/public address system protectors are designed to provide protection for audio systems against lightning surges. These high-performance, two-channel lightning protectors are ideal for both residential and commercial applications. Supporting 4/8 ohm audio systems for outdoor speakers and 70.7/100 volt public address systems, featuring weatherproof ABS enclosures with gasketed cover, concealed mounting holes, ground clamp, weatherproof conduits, internal input and output terminal strips, screw terminals, and operating temperatures ranging from -40°C to 80°C for pools, patios, and public spaces.
FAQs
What audio system configurations do outdoor speakers/public address system protectors support?
Outdoor speakers and public address system protectors support 4/8 ohm audio systems as well as 70.7/100 volt public address systems. These two-channel lightning protectors are designed to help protect outdoor audio installations in both residential and commercial applications from lightning surges.
What enclosure material is used in outdoor speakers/public address system protectors?
Outdoor speakers/public address system protectors feature weatherproof, ABS enclosures with a gasketed cover and concealed mounting holes. This weatherproof construction ensures durability and protection in open-air environments such as pools, patios, and public spaces for outdoor speakers/public address system protectors.
What operating temperature range can outdoor speakers/public address system protectors withstand?
Outdoor speakers/public address system protectors are designed to withstand extreme weather conditions with operating temperatures ranging from -40°C to 80°C. These outdoor speakers/public address system protectors feature weatherproof construction ensuring that your systems remain operational even in the most challenging weather conditions.
What grounding features are included in outdoor speakers/public address system protectors?
Each outdoor speakers/public address system protectors includes a ground clamp on the outside of the enclosure and weatherproof conduits that allow access to internal input and output terminal strips. These outdoor speakers/public address system protectors are also equipped with screw terminals for secure wire connections.
What applications use outdoor speakers/public address system protectors?
Outdoor speakers and public address system protectors are used in open-air environments such as pools, patios, and public spaces. Their weatherproof construction makes them suitable for safeguarding audio equipment and public address systems in both residential and commercial applications.
What terminal connection method do outdoor speakers/public address system protectors use?
Outdoor speakers/public address system protector devices are also equipped with screw terminals for secure wire connections. For protection, each outdoor speakers/public address system protector includes weatherproof conduits that allow access to internal input and output terminal strips.
How do outdoor speakers/public address system protectors protect against lightning?
Outdoor speakers and public address system protectors protect against lightning by using high-performance, two-channel lightning protection to help safeguard audio equipment from power surges caused by lightning strikes. Their weatherproof construction and ground clamp design support reliable surge protection for outdoor audio systems
Need assistance selecting the right outdoor speakers/public address system protectors for your audio equipment or PA system requirements? Our engineering team provides expert technical guidance on voltage configurations, weatherproof installations, grounding specifications, and application-specific solutions for your residential or commercial audio protection needs.
Contact Sales: Sales@L-com.com
Product Technical Support: techsupportrf@infiniteelectronics.com
L-com has one of the largest in-stock selections of outdoor speakers/public address system protectors for domestic and international shipping. As a global leader in RF and coaxial interconnect solutions, L-com offers engineered products to meet the needs of electronics, medical, industrial automation, and military industries.