L-com

HyperLink Brand Remote Electrical Tilt (RET)/AISG Lightning/Surge Protector for Indoor and Outdoor Applications

  • Picture of HyperLink Brand Remote Electrical Tilt (RET)/AISG Lightning/Surge Protector for Indoor and Outdoor Applications
  • Picture of HyperLink Brand Remote Electrical Tilt (RET)/AISG Lightning/Surge Protector for Indoor and Outdoor Applications
  • Picture of HyperLink Brand Remote Electrical Tilt (RET)/AISG Lightning/Surge Protector for Indoor and Outdoor Applications
  • Picture of HyperLink Brand Remote Electrical Tilt (RET)/AISG Lightning/Surge Protector for Indoor and Outdoor Applications
  • Picture of HyperLink Brand Remote Electrical Tilt (RET)/AISG Lightning/Surge Protector for Indoor and Outdoor Applications
Picture of HyperLink Brand Remote Electrical Tilt (RET)/AISG Lightning/Surge Protector for Indoor and Outdoor Applications
SKU HGLN-AISG1
Available to Ship 52
Quantity Price
1 - 9 $391.99
10 - 24 $384.15
25 - 99 $376.31
100 + Call Us
Price $391.99

All Prices are in US Dollars and do not include duties



The HGLN-AISG1 high performance 3-stage lightning/surge protector provides superior protection from transients and surges for indoor and outdoor Remote Electrical Tilt (RET) equipment utilizing multi-wire control cables. The protector is compatible with AISG 5, 6 and 8-conductor control lines and provides individual protection of the Power and RS485 lines within the control cable.

The design utilizes gas discharge tubes on each pin for superior power handling capability. In addition, the three EIA-485 control lines utilize a three-stage design for protection of sensitive semiconductors used in the interface. The 3-stage design can handle higher-level transients than a protector that uses only diodes. The HGLN-AISG1 arrestor provides protection for both EIA-485 control line implementations using two or three wires. EIA485+, EIA485- and EIA485gnd.

Failsafe Feature

The HGLN-AISG1 is designed to convert into a failsafe mode in the rare case of a catastrophic surge or lightning event. For this mode, the resistors in the second stage will fuse and portions of the diode array will short to ground. This effectively disconnects the line from sensitive equipment thus limiting damage. The units are factory repairable. For more complete surge protection of data lines, the use of two units is recommended, one at each end of the line.

AISG Compatible

The HGLN-AISG1 is fully compatible with AISG control lines and connectors. Two 8-pin (1-male and 1-female) connectors are provided. A ground terminal is provided directly on the protector providing superior grounding.

The 3-stage design and low cost makes this lightning suppressor a ideal alternative to the Huber Suhner #3414 series, PolyPhaser #DAS-TP-001 & DAS-TP-002, Shireen #50510 and Andrew ATLP200-001 protectors.

For additional information and complete specifications, see data sheet below.


Features
  • 2 x 8-Pin connectors
  • 3-Stage surge protection for EIA-485 signals including ground reference line
  • Protects each pin with gas discharge tubes
  • Waterproof housing

Product Compliance

Product Compliance

REACH status
Not Available
RoHS status
Not Available
TSCA status
Not Available
PFAS status
Not Available

For any of the above statuses that are not available, we may be able to obtain the data by contacting various compliance specialists within our supply chain. You may ask our Compliance Department if that information can be obtained by clicking the contact us button below.