L-com

Weatherproof Single Stage Load Cell/RTD Lightning Surge Protector

  • Picture of Weatherproof Single Stage Load Cell/RTD Lightning Surge Protector
  • Picture of Weatherproof Single Stage Load Cell/RTD Lightning Surge Protector
  • Picture of Weatherproof Single Stage Load Cell/RTD Lightning Surge Protector
Picture of Weatherproof Single Stage Load Cell/RTD Lightning Surge Protector
SKU AL-LC
Available to Ship 5
Quantity Price
1 - 9 $161.99
10 - 24 $158.75
25 - 99 $155.51
100 + Call Us
Price $161.99

All Prices are in US Dollars and do not include duties



The AL-LC is a high performance single stage lightning and surge protector that provides superior protection for devices such as load cells, weighbridges, resistance temperature detectors (RTD) and strain gage sensors. These types of devices contain sensitive and fragile components that can be easily damaged by lightning and power surges. The AL-LC provides protection to the signal lines, excitation lines, sense lines and shield lines.

See data sheet for complete specifications.


Features
  • Gasketed cover and concealed mounting holes
  • Protects signal, supply and shield lines
  • Removable screw terminals
  • Ground clamp provided on outside of enclosure
  • Reliable gas discharge tube protection

Application
  • Load cells
  • Truck stop weigh stations
  • 3 and 4 wire RTD sensors
  • Strain gauge sensors
  • Weighbridges

Product Compliance

Product Compliance

REACH status
Not Available
RoHS status
Not Available
TSCA status
Not Available
PFAS status
Not Available

For any of the above statuses that are not available, we may be able to obtain the data by contacting various compliance specialists within our supply chain. You may ask our Compliance Department if that information can be obtained by clicking the contact us button below.