L-com

Advanced Fiber Solutions Multimode Fiber Optic Test Kit

  • Picture of Advanced Fiber Solutions Multimode Fiber Optic Test Kit
Picture of Advanced Fiber Solutions Multimode Fiber Optic Test Kit
SKU AF-OLK51N-MM
Available to Ship 18
Quantity Price
1 - 4 $1,560.00
5 - 9 $1,528.80
10 - 24 $1,497.60
25 + Call Us

Product available until inventory is depleted

This product has been discontinued and has availability until the inventory is depleted. Please contact our customer service team for assistance in identifying the appropriate replacement part for your application.

Price $1,560.00

All Prices are in US Dollars and do not include duties



The AF-OLK51N-MM multimode or AF-OLK51N-SM single mode fiber tester kits feature a fiber optic power meter and a light source to quickly and economically test either multimode or single mode fiber cabling. The power meter supports 850 /1300 /1310 /1490 /1550 /1625nm light sources and features snap on ST, FC and SC connections. The single mode laser source features the same snap on 3 connector interface as the power meter, while the multimode light source uses an ST connector. The multimode LED source provides 850/1300nm signal and the single mode Laser source provides 1310/1550nm signal. The InGaAs detector in the power meter offers a broad dynamic range of ~60dB which far exceeds the requirements for most applications. Includes a convenient carrying case.

Features
  • Included power meter supports 100+ hour battery life.
  • Comes with a convenient carrying case.
  • Supports test of up to 6 different wavelengths.

Application
  • Fiber installers.
  • Network technicians.
  • Fiber cable build shops.


Product Resources

Product Compliance

Product Compliance

REACH status
Not Available
RoHS status
Not Available
TSCA status
Not Available
PFAS status
Not Available
P65

This product can expose you to chemicals including phthalates, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to " www.p65warnings.ca.gov”

For any of the above statuses that are not available, we may be able to obtain the data by contacting various compliance specialists within our supply chain. You may ask our Compliance Department if that information can be obtained by clicking the contact us button below.