- Home /
- Test Equipment /
- Cable Testers /
- Coax
Coax Cable Testers
Coax cable testers from L-com are simple to use and can quickly check for continuity and short circuits on coaxial cables. We provide cable testers from Pyle Pro Audio Cable Tester, Tripp Lite multi-function and Fluke Pocket Toner. These coaxial cord testers are suitable for coax cable installation, coax cable testing, network installations, cable maintenance and inspection, field testing, audio cable tests, data cable wiring checks, and test environments. Make your coax cable tester purchase now to benefit from same-business-day shipping.
The Fluke PTNX series coax toners are unquestionably the ideal primary devices for testing the installation of coax cables. These coaxial testing tools from L-com are the best for detecting and performing basic testing on single coax cables since they are lightweight. We offer Fluke Pocket Toner kits with large bi-color LED lights and low-voltage protections for the main units, toner units, and ID caps. Our PTNX2 series comes with high-tech features like an indication of AC or DC voltage, 50–75-ohm terminators, and auto shut-off to preserve battery life. The audio cable testers support almost every type of cable used in the sound recording business, giving you a one-stop solution to help you find problems with cable continuity in your audio setup.
Tripp Lite's multi-function network cable testers allow you to test wiring continuity for Cat5/5e, Cat6, RJ11/12 telephone cord sets, as well as 10Base2, RF, and CATV coax cable assemblies. These two-piece L-com multi-function network cable testers, which can identify shorts, open circuits, and improperly terminated cables, have a main unit and a remote unit. The units include a shielded RJ45 (8x8) jack on one side and a shielded RJ11/12 (6x6) jack on the other, as well as a female BNC connector. The kit also contains BNC male to F-type female adapters for testing RG59/RG6 cabling. For testing BNC coax assemblies, our testers additionally include a BNC terminator with a green LED. Our storage pouches are provided for safe storage of the tester and accessories when not in use.
Our Pyle Pro Audio cable testers from L-com are compatible with 12 various interface types and come with USB Type A, TRS jacks, 3 or 5-pin XLR, Speakon, RCA, RJ45, and 3,5, 7, or 8-pin DIN connectors. The testers have a simple design that requires you to plug in both ends of the cable you are testing before adjusting the selector knob to one of the numerous numbered settings to check each conductor individually. There are two LEDs available in each numbered setting; one checks the continuity of the conductor, the other the ground.
L-com is a well-known provider of high-quality coax cable testers, and we are accessible by phone, chat, and email. Our components are ready for same business day shipping. We are a global leader in wired and wireless connectivity products, providing solutions for many major industries, including electronics, medical, industrial automation, military, and telecommunications. We are a coaxial testing tool seller who can be the optimal choice for your future projects because of our low or no minimum order quantities and fast response times. Please contact our knowledgeable technical support and sales teams if you have questions about our coaxial cable testers or other components.