To our valued customers, please note that our offices and warehouses will be closed on the following date, Thursday, June 19th, in honor of the Juneteenth holiday.
 
 
L-com

Fiber Optic Power Meter for Multimode and Singlemode Cabling

SKU FOM120
QTY available 1
Quantity Price
1 - 4 $820.00
5 - 9 $803.60
10 - 24 $787.20
25 + Call Us
Price $820.00

All Prices are in US Dollars and do not include duties



The FOM120 series general-purpose power meters are great for both premise and outside plant applications. These units are ideal for measurement of optical power and optical loss/attenuations in a fiber optic network. The FOM120 meter is calibrated at the four most common industry standard wavelengths 850nm, 1300nm, 1310nm & 1550nm for both singlemode and multimode transmitters. The 1 mm Germanium detector offers a broad dynamic range of ~60dB which far exceeds the requirements of the majority of users. The FOM120 utilizes a 2.5mm universal connector for both ST and SC connections (other connector styles available upon request). The compact handheld meter (L-4.94"/W-2.75"/H-1.2") has an Auto-Shutdown feature to preserve battery life. Runs on 2AA Batteries and includes a 1-year manufacturer's warranty. Order online today!

Features
  • Flexible design for testing the four most common wavelengths
  • Small form factor design is great for mobile applications
  • Auto-Shutdown feature preserves battery life
  • Powered by 2AA Batteries or an AC power converter
  • Used to test Multimode and Single mode fiber optic cabling

Application
  • Cable maintenance and inspection
  • Network installations
  • Field testing