L-com

Fiber Optic Power Meter w/On- Board Memory

  • Picture of Fiber Optic Power Meter w/On- Board Memory
Picture of Fiber Optic Power Meter w/On- Board Memory
SKU FOM220
Available to Ship Call us

Product no longer available

This product has been discontinued and has run out of stock. We apologize for the inconvenience.

Please contact our customer service team for assistance in identifying the appropriate replacement part for your application.

Replaced By:


The FOM220 is a general-purpose power meter suitable for both premise and outside plant applications. The FOM220 is used for measurement of optical loss/attenuations and optical power in fiber optic networks. The FOM220 Fiber Optic Power meter offers on board memory for data storage in the field and PC compatible software for easy documentation of database reports. When paired with an OS400 series source the FOM220 is ideal for Singlemode or multimode applications. Order online today!

Features
  • Powered by 2AA Batteries or an AC power converter
  • Small form factor design is great for mobile applications
  • Flexible design for testing the four most common wavelengths
  • On board memory stores 500 Readings with time and date stamp
  • Used to test Multimode and Single mode fiber optic cabling

Application
  • Network installations
  • Cable maintenance and inspection
  • Field testing

Product Compliance

Product Compliance

REACH status
Not Available
RoHS status
Not Available
TSCA status
Not Available
PFAS status
Not Available

For any of the above statuses that are not available, we may be able to obtain the data by contacting various compliance specialists within our supply chain. You may ask our Compliance Department if that information can be obtained by clicking the contact us button below.