L-com

Plastic Optical Fiber (POF) Test Kit

  • Picture of Plastic Optical Fiber (POF) Test Kit
Picture of Plastic Optical Fiber (POF) Test Kit
SKU FTK51POF
Available to Ship 11
Quantity Price
1 - 4 $1,040.00
5 - 9 $1,019.20
10 - 24 $998.40
25 + Call Us

Product available until inventory is depleted

This product has been discontinued and has availability until the inventory is depleted. Please contact our customer service team for assistance in identifying the appropriate replacement part for your application.

Price $1,040.00

All Prices are in US Dollars and do not include duties



The Advanced Fiber Solutions POF test kit is the perfect, portable solution for testing both plastic and glass optical fiber cables. The FTK51POF includes the OM110 power meter, which is designed for POF (plastic optical fiber) and short wavelength applications (visible and near infrared). The OM110 optimizes a Silicon detector suitable for large core fibers. It is the ideal tool for working with shorter wavelengths used with glass, plastic or multimode fibers. Additionally, the FTK51POF features the OS417-MD source which houses a 665nm LED and a 2.5mm adapter, which makes it adaptable to many connector styles including ST, FC and SC. Order this versatile test kit online today!

Features
  • Calibrated at three different wavelengths providing test flexibility
  • Modular adapter works with any connector style
  • Used to test loss in plastic and glass fiber cables
  • Accuracy: +/- 0.2 dB (NIST Traceable)
  • Lightweight, handheld design is perfect for field use

Application
  • Field testing
  • Network installations
  • Cable maintenance and inspection

Product Compliance

Product Compliance

REACH status
Not Available
RoHS status
Not Available
TSCA status
Not Available
PFAS status
Not Available
P65

This product can expose you to chemicals including phthalates, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to " www.p65warnings.ca.gov”

For any of the above statuses that are not available, we may be able to obtain the data by contacting various compliance specialists within our supply chain. You may ask our Compliance Department if that information can be obtained by clicking the contact us button below.