L-com

Senko Fiber Visual Fault Locator

  • Picture of Senko Fiber Visual Fault Locator
Picture of Senko Fiber Visual Fault Locator
SKU SK-AFT-G-FC
  Available for backorder
Quantity Price
1 - 9 $247.99
10 - 24 $243.03
25 - 99 $238.07
100 + Call Us
Price $247.99

All Prices are in US Dollars and do not include duties



The Senko AFT-G-FC Fiber Visual Fault locator features a robust and handy design. It emits a 650nm visible red light in either continuous or pulse mode to allow for the quick inspection of fiber assemblies to confirm light path. Can also be used to visually trace fiber optic cable runs within a building.

Optional 1.25mm adapter SK-AFT-G-CAC available (sold separately)

Features
  • 650nm light allows you to easily check long fiber runs.
  • 2.5mm head allows connections to most fiber types.
  • Constant on and pulse settings.

Application
  • Fiber cable production shops.
  • Multiple line fiber installations.
  • Test environments.

Product Compliance

Product Compliance

REACH status
Not Available
RoHS status
Not Available
TSCA status
Not Available
PFAS status
Not Available

For any of the above statuses that are not available, we may be able to obtain the data by contacting various compliance specialists within our supply chain. You may ask our Compliance Department if that information can be obtained by clicking the contact us button below.