- Home /
- USB /
- Hubs, Converters, Cards /
- USB Hubs
USB Hubs, Converters, Cards - USB Hubs
USB Hubs, Converters, Cards - USB Hubs
USB hubs provide ideal solution for expanding port capacity with Tripplite 4-Port USB 3.0 SuperSpeed hub featuring built-in cable delivering 5Gbps transfer rates in compact portable format. Backward compatible with USB 2.0 and 1.1 enabling older USB devices to attach at native speeds of 480 Mbps and 12 Mbps respectively. Featuring USB type A female connector suitable for high-speed computing, digital file transfer, and USB 3.0 multimedia applications. Works with all Windows and MAC OS with Plug-n-Play operation requiring no drivers or software. Compact design measuring 4 inches long, 1.25 inches wide, 0.75 inches high.
For comprehensive USB connectivity solutions, explore our USB Hubs, Controller Cards, Conversion Cables, Print Servers category, featuring USB hubs, host controller cards, conversion cables, and print servers for computing and peripheral connectivity.
Related Categories:
FAQs
What transfer rates do USB hubs support for high-speed computing?
USB hubs with USB 3.0 SuperSpeed capability deliver 5Gbps transfer rates when connected to USB 3.0 rated computers and devices for maximum performance. The 4-port configuration enables simultaneous high-speed connections for multiple peripherals in computing environments. Backward compatibility with USB 2.0 devices provides 480 Mbps transfer rates while USB 1.1 devices operate at 12 Mbps native speeds supporting legacy device integration.
What operating system compatibility do USB hubs provide?
USB hubs work with all Windows and MAC OS platforms with Plug-n-Play operation requiring no drivers or software installation. Operating system independence enables seamless integration into diverse computing environments without additional configuration. Universal compatibility supports deployment across Windows, Linux, and MAC-based workstations and mobile computing devices.
What design features make USB hubs portable and practical?
USB hubs feature compact portable design measuring 4 inches long, 1.25 inches wide, and 0.75 inches high with built-in 1-ft attachment cable enabling easy transport and deployment. The integrated cable eliminates need for external USB connectors simplifying connectivity in mobile computing scenarios. Lightweight compact form factor accommodates travel, presentations, and multi-location computing requirements.
What connector configuration do USB hubs feature?
USB hubs include USB type A female connector on main hub body supporting standard USB peripherals and devices in high-speed computing applications. Standard connector compatibility ensures broad device support in digital file transfer and USB 3.0 multimedia applications.
What applications are USB hubs suitable for?
USB hubs are suitable for high-speed computing, digital file transfer, and USB 3.0 multimedia applications requiring expanded port capacity and reliable connectivity. Applications include workstation expansion, media production, file server connectivity, and peripheral management in computing environments. 4-port configuration supports typical desktop computing scenarios requiring multiple simultaneous device connections.
How do USB hubs support backward compatibility with older devices?
USB hubs maintain backward compatibility with USB 2.0 and 1.1 devices allowing older peripherals to attach and function at native operating speeds. USB 2.0 devices operate at 480 Mbps while USB 1.1 peripherals maintain 12 Mbps transfer rates in mixed-generation computing environments. Backward compatibility enables gradual technology upgrades without replacing legacy equipment.
Need assistance selecting the right USB hubs for your high-speed computing, digital file transfer, or multimedia application? Our engineering team provides expert technical guidance on port configuration requirements, transfer rate specifications, backward compatibility needs, and operating system compatibility for your specific high-speed computing, file transfer, peripheral expansion, or USB 3.0 multimedia application requirements.
Contact Sales:Sales@L-com.com
Product Technical Support:techsupportrf@infiniteelectronics.com
L-com has one of the largest stock selections of USB 3.0 hubs for international and domestic orders.