- Home /
- Wireless Antenna /
- Antenna/Radio Kits
MIMO Antennas & Mounting Kits and Ground Plane Antenna Kits
MIMO Antennas & Mounting Kits and Ground Plane Antenna Kits
MIMO antenna kits support WLAN and MIMO wireless systems operating across 2.4 GHz and 5 GHz frequency bands, combining dual-polarized antennas with mounting hardware and low-loss cable assemblies for simplified installation. Available configurations include omni-directional, sector, dish, and reflector dish antennas supporting coverage from broad area distribution to focused point-to-point links. Featuring antenna gains from 6 dBi to 34 dBi with vertical, horizontal, or dual-polarized operations for MIMO radio architectures. Compatible with Ubiquiti RocketM2 and RocketM5 radios for campus networks, WISP deployments, and long-range applications.
For comprehensive wireless antenna solutions beyond MIMO kits, explore our RF Wireless & Wi-Fi Antennas category, featuring complete antenna selections across frequency bands from 380 MHz to 6 GHz designed for WLAN, DAS, cellular, GPS, and specialized RF applications in commercial, industrial, and outdoor wireless deployments.
Related Categories:
FAQs
What are MIMO antenna kits used for in WLAN systems?
L-com antenna kits are designed to support WLAN and MIMO wireless systems operating across the 2.4 GHz and 5 GHz frequency bands. We have combined dual-polarized antennas with mounting hardware and low-loss cable assemblies to simplify installation and integration. These kits are commonly used with Ubiquiti RocketM2 and RocketM5 radios in campus networks, WISP deployments, municipal and government installations, disaster recovery setups, and long-range point-to-point applications.
What antenna configurations are available in MIMO antenna kits?
Available configurations include omni-directional, sector, dish, and reflector dish antennas, supporting coverage requirements from broad area distribution to focused point-to-point links. L-com kits feature antenna gains ranging from 6 dBi to 34 dBi, with vertical, horizontal, or dual-polarized operations to support MIMO radio architectures. Options include 2.4 GHz omni antennas, 2.4 GHz and 5 GHz sector antennas, high-gain dish antennas, and base station ground plane converter kits for NMO-mount antennas.
What components are included in L-com MIMO antenna kits?
L-com MIMO antenna kit includes a dedicated mounting bracket for direct attachment of the compatible Rocket radio, along with two 195-series low-loss cable assemblies with N-Female and RP-SMA connections. We have designed the antennas to operate with a 50-ohm impedance and support maximum input power levels appropriate to each model, with mast-mount options accommodating a range of pole diameters. Complete assemblies reduce the need for sourcing individual components.
What frequency bands do MIMO antenna kits support?
L-com antenna kits are designed to support WLAN and MIMO wireless systems operating across the 2.4 GHz and 5 GHz frequency bands. We offer options including 2.4 GHz omni antennas, 2.4 GHz and 5 GHz sector antennas, and high-gain dish antennas supporting dual-band WLAN deployments. The antennas operate with a 50-ohm impedance across both frequency bands for campus networks, WISP systems, and long-range wireless applications.
What radios are compatible with MIMO antenna kits?
L-com offer MIMO antenna kits commonly used with Ubiquiti RocketM2 and RocketM5 radios in campus networks, WISP deployments, municipal and government installations, disaster recovery setups, and long-range point-to-point applications. The kits include a dedicated mounting bracket for direct attachment of the compatible Rocket radio, along with two 195-series low-loss cable assemblies with N-Female and RP-SMA connections supporting MIMO radio architectures.
What gain levels are available in MIMO antenna kits?
L-com kits feature antenna gains ranging from 6 dBi to 34 dBi, with vertical, horizontal, or dual-polarized operations to support MIMO radio architectures in WLAN environments. Selected models provide omni-directional 360-degree coverage, while sector and dish antennas offer controlled beamwidths for directional links. High-gain dish antennas support long-range point-to-point applications, while lower-gain omni antennas provide broad area coverage in campus networks and WISP deployments.
What applications use MIMO antenna kits with mounting hardware?
MIMO antenna kits are commonly used with Ubiquiti RocketM2 and RocketM5 radios in campus networks, WISP deployments, municipal and government installations, disaster recovery setups, and long-range point-to-point applications. Available configurations support coverage requirements from broad area distribution using omni-directional antennas to focused point-to-point links using sector and dish antennas. Complete assemblies simplify installation and integration across industrial and outdoor wireless applications.
Need assistance selecting the right MIMO antenna kit for your WLAN deployment or point-to-point wireless link? Our engineering team provides expert technical guidance on antenna gain selection, coverage patterns, mounting configurations, cable assembly specifications, and radio compatibility for your specific wireless application requirements.
Contact Sales: Sales@L-com.com
Product Technical Support: techsupportrf@infiniteelectronics.com
L-com offers a wide selection of in-stock WLAN and MIMO antenna kits for both domestic and international shipping. Whether you’re deploying campus networks, WISP systems, or long-range point-to-point links, L-com ensures high-quality antenna kits that meet the demands of industrial and outdoor wireless applications.