L-com

Antenna Window Mounting Kit

  • Picture of Antenna Window Mounting Kit
Picture of Antenna Window Mounting Kit
SKU HGX-PMT08
Available to Ship 67
Quantity Price
1 - 24 $32.79
25 - 49 $29.51
50 - 99 $26.23
100 + Call Us
Price $32.79

All Prices are in US Dollars and do not include duties



This kit contains:

(4) Clear Suction Cups with 8-32 threaded posts.
(4) White Stand-Offs
(4) 8-32 x 1/2" Pan Head Screws
(4) #8 Flat Washers

Safety Note: Suction cup mounting is not a permanent mounting method. Exposure to temperature changes and sunlight will cause suction cups’ holding power to diminish. Do not install where antenna could fall and cause bodily harm.

Features
  • (4) #8 Flat Washers
  • (4) 8-32 x 1/2" Pan Head Screws
  • (4) Clear Suction Cups with 8-32 threaded posts.
  • (4) White Stand-Offs

Application
  • RF
  • Wi-Fi
  • 802.11b/g/n
  • WLAN

Product Compliance

Product Compliance

REACH status
Not Available
RoHS status
Not Available
TSCA status
Not Available
PFAS status
Not Available

For any of the above statuses that are not available, we may be able to obtain the data by contacting various compliance specialists within our supply chain. You may ask our Compliance Department if that information can be obtained by clicking the contact us button below.