- Home /
- Wireless Antenna /
- MIMO 802.11n / 802.11ac Antennas /
- MIMO Dish Antennas /
- DP Series
DP Series Adjustable Dual Polarized Parabolic Dish MIMO Antennas
The HyperLink Wireless DP series MIMO dish antennas feature an adjustable dual polarity feed horn system. This allows the antennas to be configured for Dual Polarization (horizontal and vertical) or for X-Polarization (+45° and -45°). They are fed via two N-Female ports. This feature makes them ideal for MIMO/802.11n and polarization diversity systems.