- Home /
- Wireless Antenna /
- GPS/Cellular/WiFi Multi-Band Antennas
Antennas - GPS/Cellular/Wi-Fi Multi-Band - GLNSS Timing, LTE, Dual Band
GPS/Cellular/Wi-Fi Multi-Band Antennas
L-com's multi-band antennas deliver versatile connectivity for GPS antennas, cellular antenna, and wifi antenna applications across vehicle tracking, fleet management, and wireless communication systems. Our collection includes GPS/Cellular (3G/LTE), Cellular/WiFi mobile, Cellular/WiFi embedded, GPS/GLNSS timing, and GPS multi-band antenna options. Available in multiple frequency bands including 1575-1610 MHz for GPS, 698-960 MHz to 1710-2700 MHz for cellular, and 2.4-2.5 GHz for Wi-Fi, these antennas feature SMA, TNC, FAKRA, NMO mount, and type N connectors.
For comprehensive wireless connectivity solutions beyond multi-band antennas, explore our RF Wireless & Wi-Fi Antennas category, featuring specialized antennas across multiple frequency bands and mounting configurations designed for industrial, commercial, and mobile applications.
Related Categories:
FAQs
What frequency bands do GPS antennas and cellular antenna systems support in multi-band configurations?
The antennas are available in multiple frequency bands, including 1575-1610 MHz for GPS, 698-960 MHz to 1710-2700 MHz for cellular, and 2.4-2.5 GHz for Wi-Fi. These multi-band antennas combine several different frequency bands to allow multi-user options, eliminating the need to utilize different antennas for each frequency.
What connector types are available for multi-band GPS antennas and wifi antenna products?
Our high-quality multi-band antennas are available with SMA, TNC, FAKRA, NMO mount, and type N connectors in male, jack, plug, and female genders. These connector options provide flexible integration for vehicles, boats, homes, and businesses requiring GPS, cellular, and Wi-Fi signal reception.
What gain range do GPS/Cellular/WiFi multi-band antennas provide?
For GPS/Cellular/Wi-Fi multi-band antennas, the nominal gain ranges from 3 dBi at the minimum to 32 dBi at the maximum. L-com wireless antennas have typical performance with a 50 Ohms impedance and feature VSWRs as high as 3:1 and a maximum input power rating of 100 watts.
What industries use GPS/Cellular (3G/LTE) multi-band antennas for vehicle tracking?
The wireless HG-PCGM series is a small form factor, high-performance, combination GPS/Cellular (3G/LTE) antenna aimed at automatic vehicle locator and fleet tracking management systems that serve public safety, railroad, agriculture, utility, mass transit, and defense industries, among others.
How do embedded cellular antenna and wifi antenna solutions integrate into devices?
The multi-band embedded antennas from L-com are designed to directly integrate into devices requiring wireless capability. By embedding these antennas directly into a device, the need for external antennas is eliminated. The multi-band design of these antennas eliminates the need to utilize different antennas for each frequency.
What applications use GPS/GLNSS timing antennas for network synchronization?
The timing antennas provide accurate reception of satellite timing signals and reference frequencies for use in advanced network applications. Our rugged GPS/GLNSS timing antennas are suitable for network time synchronization and precision frequency reference applications. These GPS antennas offer high-performance reception of navigational satellites, including GPS and GLNSS.
Do multi-band antennas support DAS and IoT applications?
Our omnidirectional antennas are designed for DAS (Distributed Antenna Systems), which are used to distribute cellular and WiFi signals throughout a building or area. It supports LPWAN/IoT/M2M applications, including LTE-M and NB-IoT. These antennas are ideal for multipoint and mobile applications.
Need assistance selecting the right GPS antennas, cellular antenna, or wifi antenna for your wireless connectivity requirements? Our engineering team provides expert technical guidance on frequency band selection, connector configurations, gain specifications, and environmental ratings for your specific application needs.
Contact Sales:Sales@L-com.com
Product Technical Support:techsupportrf@infiniteelectronics.com
L-com offers same-business-day shipping and maintains one of the largest in-stock selections of multi-band antennas. We can custom-build any wireless antennas, in high or low volumes, with low or no minimum order quantities and fast response times.