L-com

Heavy Duty Stationary Mounting Kit

  • Picture of Heavy Duty Stationary Mounting Kit
Picture of Heavy Duty Stationary Mounting Kit
SKU HGX-PMT11
Available to Ship 87
Quantity Price
1 - 24 $35.39
25 - 49 $31.85
50 - 99 $28.31
100 + Call Us
Price $35.39

All Prices are in US Dollars and do not include duties



Heavy Duty Stationary Mounting Kit for for mounting to 1-1/4" to 2" dia. masts. This kit contains:

(1) Galvanized Steel M8-1.25 x 2" U-Bolts with hardware
(1) Galvanized Steel U-Bolt Base

Features
  • (1) Galvanized Steel M8-1.25 x 2" U-Bolts with hardware
  • (1) Galvanized Steel U-Bolt Base
  • Secure mounting of antennas
  • Stainless Steel and strong polymers used throughout

Application
  • 802.11b/g/n
  • WLAN
  • RF
  • Wi-Fi

Product Compliance

Product Compliance

REACH status
Not Available
RoHS status
Not Available
TSCA status
Not Available
PFAS status
Not Available

For any of the above statuses that are not available, we may be able to obtain the data by contacting various compliance specialists within our supply chain. You may ask our Compliance Department if that information can be obtained by clicking the contact us button below.