L-com

L-com Sector Panel Antenna Replacement Mounting Hardware

  • Picture of L-com Sector Panel Antenna Replacement Mounting Hardware
Picture of L-com Sector Panel Antenna Replacement Mounting Hardware
SKU HGX-PMT31
Available to Ship 28
Quantity Price
1 - 9 $129.99
10 - 24 $119.59
25 - 99 $109.19
100 + Call Us
Price $129.99

All Prices are in US Dollars and do not include duties



L-com now offers replacement parts for the sector panel antennas. These spare part kits consist of the pole mounting bracket and all of their hardware. The exceptions are HG913HSP-120, HG72714P-090 and HG72710XP-065

Features
  • Secure mounting of antennas
  • Solid, heavy duty construction
  • Stainless Steel and strong polymers used throughout
  • Versatile mounting options

Application
  • 802.11b/g/n
  • RF
  • Replacement mounting hardware for missing or damaged sector antennas
  • Wi-Fi

Product Compliance

Product Compliance

REACH status
Not Available
RoHS status
Not Available
TSCA status
Not Available
PFAS status
Not Available

For any of the above statuses that are not available, we may be able to obtain the data by contacting various compliance specialists within our supply chain. You may ask our Compliance Department if that information can be obtained by clicking the contact us button below.