- Home /
- Wireless Antenna /
- Low PIM DAS Antennas
DAS Antennas - Low PIM, Ceiling & Panel Mount, Wireless
L-com offers high-quality DAS antennas with low passive intermodulation (PIM) ratings for distributed antenna systems (DAS). This helps meet the increasing demand for higher data rates and the ability to stream video to mobile devices. Our DAS antennas have a low PIM rating which meets the most demanding PIM requirements for LTE and 4G bands. These distributed antenna system antennas are available in multi-band, wide-band, and ultra-wide-band designs. Make your purchase now to take advantage of our same business day shipping.
These DAS omni-directional ceiling and wall mount MIMO panel antennas are specifically designed for in-building wireless networks such as Distributed Antenna Systems, which are used to distribute cellular and Wi-Fi signals throughout a building or area. L-com’s low PIM antennas are ideal for use in large open areas such as indoor courtyards, sporting venues, convention centers, and shopping malls. Our DAS antennas are available in 380 to 6000, 698 to 960, 1710 to 2700 and 4900 to 6000 MHz frequency ranges. Our distributed wireless antennas feature ceiling and panel mounting options, an IP67-rated, UV-resistant radome and the ability to receive signals with both vertical and horizontal polarization.
The wide-band and multi-band designs of these distributed antenna system antennas from L-com eliminate the need for a different antenna for each frequency. Since the same antenna can be used for a variety of in-building wireless applications where wide coverage is required, installation is made simpler. These low PIM DAS antennas are suitable for public safety, LPWAN, LoRA, LTE-M, NB-IoT, IoT, M2M and indoor applications. Additional specifications, dimensions, and CAD drawings for these products are available on our downloadable PDF datasheets.
L-com has one of the largest in-stock selections of low PIM DAS antennas for local, domestic, and international orders. We offer wireless antennas in different frequency bands, gain levels, and mounting options to choose from, so you can find the most optimal product for you. Also, our skilled technical support and professional sales team can help you find the right DAS antennas for your needs.