L-com

Stationary Antenna Mast Mounting Kit

  • Picture of Stationary Antenna Mast Mounting Kit
Picture of Stationary Antenna Mast Mounting Kit
SKU HGX-PMT07
Available to Ship 1608
Quantity Price
1 - 24 $14.99
25 - 49 $13.49
50 - 99 $11.99
100 + Call Us
Price $14.99

All Prices are in US Dollars and do not include duties



Stationary Mounting Kit for for mounting to 1-1/4" to 2" dia. masts. This kit contains:
  • Zinc Plated Steel 1/4-20 x 2" U-Bolt with serrated flange nuts
  • Zinc Plated Steel U-Bolt Base
Also this Kit can be used for mounting HyperLink's weatherproof enclosures to 1-1/4" (31.7mm) to 2" (50.8mm) dia. poles. Use this kit to replace the existing HGX-PMT13 (enclosure mounting kit) U-bolts.

Features
  • Secure mounting of antennas
  • Zinc Plated Steel U-Bolt Base
  • Zinc Plated Steel 1/4-20 x 2" U-Bolt with serrated flange nuts

Application
  • 802.11b/g/n
  • Wi-Fi
  • RF
  • WLAN

Product Compliance

Product Compliance

REACH status
Not Available
RoHS status
Not Available
TSCA status
Not Available
PFAS status
Not Available

For any of the above statuses that are not available, we may be able to obtain the data by contacting various compliance specialists within our supply chain. You may ask our Compliance Department if that information can be obtained by clicking the contact us button below.