L-com

Universal Tube Antenna Mount

  • Picture of Universal Tube Antenna Mount
Picture of Universal Tube Antenna Mount
SKU HGX-UMOUNT
Available to Ship 24
Quantity Price
1 - 24 $44.59
25 - 49 $42.36
50 - 99 $40.13
100 + Call Us
Price $44.59

All Prices are in US Dollars and do not include duties



The Hyperlink Universal Antenna Mount features a 90 degree Adjustable Tilt with a 5" x 7" (127 x 179 mm) wide mounting flange. The mount is designed to work with virtually any antenna that can be mast mounted and works great as a mount for satellite dishes. It can be used for roof*, wall*, mast* or under-eave mount*. The mount can be used for indoor or outdoor applications. Fully extended the 1-5/8 in. (42 mm) O.D. mounting arm is 21 inches (533 mm). This mount is RoHS compliant.

This mount is also available in 10-Packs: HGX-UMOUNT-10PK

*Note: Mounting hardware not included.

Features
  • Secure mounting of antennas
  • Solid, heavy duty construction
  • Powder coated Steel
  • Versatile mounting options

Application
  • 802.11b/g/n
  • RF
  • WLAN
  • Wi-Fi

Product Compliance

Product Compliance

REACH status
Not Available
RoHS status
Not Available
TSCA status
Not Available
PFAS status
Not Available

For any of the above statuses that are not available, we may be able to obtain the data by contacting various compliance specialists within our supply chain. You may ask our Compliance Department if that information can be obtained by clicking the contact us button below.